Products
LTC4416
LTC4416-1
RECOMMENDED FOR NEW DESIGNS
36V, Low Loss Dual PowerPath Controllers for Large PFETs
- Part Models
- 8
- 1ku List Price
- Starting From $3.73
Viewing:
Overview
- Designed Specifically to Drive Large and Small QG PFETs
- Very Low Loss Replacement for Power Supply OR’ing Diodes
- Wide Operating Voltage Range: 3.6V to 36V
- –40°C to 125°C Operating Temperature Range
- Reverse Battery Protection
- Automatic Switching Between DC Sources
- Low Quiescent Current: 35μA per Channel
- Load Current Sharing
- MOSFET Gate Protection Clamp
- Precision Input Control Comparators for Setting Switchover Threshold Points
- Open-Drain Feedback Points for Customer Specified Hysteresis Control
- Minimal External Components
- Space Saving 10-Lead MSOP Package
The LTC4416/LTC4416-1 control two sets of external P-channel MOSFETs to create two near ideal diode functions for power switchover circuits. This permits highly efficient OR’ing of multiple power sources for extended battery life and low self heating. When conducting, the voltage drop across the MOSFET is typically 25mV. For applications with a wall adapter or other auxiliary power source, the load is automatically disconnected from the battery when the auxiliary source is connected.
The LTC4416 integrates two interconnected PowerPath™ controllers with soft switchover control. The “soft-off” switchover permits the users to transfer between two dissimilar voltages without excessive voltage undershoot (or VDROOP) in the output supply. The LTC4416/LTC4416-1 also contain a “fast-on” feature that dramatically increases gate drive current when the forward input voltage exceeds 25mV. The LTC4416 “fast off” feature is engaged when the sense voltage exceeds the input voltage by 25mV. The LTC4416-1 enables the fast off under the same conditions and when the other external P-channel device is selected using the enable pins.
The wide operating supply range supports operation from one to eight Li-Ion cells in series. The low quiescent current (35μA per channel) is independent of the load current. The gate driver includes an internal voltage clamp for MOSFET protection.
The LTC4416/LTC4416-1 are available in low profile 10-lead MSOP packages.
Applications
- High Current PowerPath Switch
- Industrial and Automotive Applications
- Uninterruptible Power Supplies
- Logic Controlled Power Switch
- Battery Backup System
- Emergency Systems with Battery Backups
Documentation
Data Sheet 1
User Guide 1
Design Note 2
Technical Articles 3
Video 1
Product Selection Guide 1
Rarely Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4416EMS#PBF | 10-Lead MSOP | ||
| LTC4416EMS#TRPBF | 10-Lead MSOP | ||
| LTC4416EMS-1#PBF | 10-Lead MSOP | ||
| LTC4416EMS-1#TRPBF | 10-Lead MSOP | ||
| LTC4416IMS#PBF | 10-Lead MSOP | ||
| LTC4416IMS#TRPBF | 10-Lead MSOP | ||
| LTC4416IMS-1#PBF | 10-Lead MSOP | ||
| LTC4416IMS-1#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LTC4416EMS#PBF | PRODUCTION | |
| LTC4416EMS#TRPBF | PRODUCTION | |
| LTC4416EMS-1#PBF | PRODUCTION | |
| LTC4416EMS-1#TRPBF | PRODUCTION | |
| LTC4416IMS#PBF | PRODUCTION | |
| LTC4416IMS#TRPBF | PRODUCTION | |
| LTC4416IMS-1#PBF | PRODUCTION | |
| LTC4416IMS-1#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC4416EMS#PBF | PRODUCTION | |
| LTC4416EMS#TRPBF | PRODUCTION | |
| LTC4416EMS-1#PBF | PRODUCTION | |
| LTC4416EMS-1#TRPBF | PRODUCTION | |
| LTC4416IMS#PBF | PRODUCTION | |
| LTC4416IMS#TRPBF | PRODUCTION | |
| LTC4416IMS-1#PBF | PRODUCTION | |
| LTC4416IMS-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Ideal Diodes and PowerPath Controllers 4 | ||
| LTC2955 | RECOMMENDED FOR NEW DESIGNS | Pushbutton On/Off Controller with Automatic Turn-On |
| LTC4417 | RECOMMENDED FOR NEW DESIGNS | Prioritized PowerPath™ Controller |
| LTC4353 | RECOMMENDED FOR NEW DESIGNS | Dual Low Voltage Ideal Diode Controller |
| LTC4355 | RECOMMENDED FOR NEW DESIGNS | Positive High Voltage Ideal Diode-OR with Input Supply and Fuse Monitors |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC4416
- LTC4416-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.