LTC4267-3

PRODUCTION

Power over Ethernet IEEE 802.3af PD Interface with Integrated 300kHz Switching Regulator

Viewing:

Overview

  • Complete Power Interface Port for IEEE 802®.3af Powered Device (PD)
  • Onboard 100V, UVLO Switch
  • Constant-Frequency 300kHz Operation
  • Precision Dual Level Inrush Current Limit
  • Integrated Current Mode Switching Regulator
  • Onboard 25k Signature Resistor with Disable
  • Programmable Classification Current (Class 0-4)
  • Thermal Overload Protection
  • Power Good Signal
  • Integrated Error Amplifier and Voltage Reference
  • Low Profile 16-Pin SSOP or DFN Packages
LTC4267-3
Power over Ethernet IEEE 802.3af PD Interface with Integrated 300kHz Switching Regulator
Class 2 PD with 3.3V Isolated Power Supply Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Power-over-Ethernet (PoE) Controllers 1
LT4275 PRODUCTION LTPoE++/PoE+/PoE PD Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4267
  • LTC4267-1
  • LTC4267-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1249A

LTC4267-3 PD, 37-57V input, 3.3V@ 3A out

Product Details

DC1249A: Demo Board for the LTC4267-3 - Power over Ethernet IEEE 802.3af PD Interface with Integrated 300kHz Switching Regulator


 


DC1249A
LTC4267-3 PD, 37-57V input, 3.3V@ 3A out
DC1249A - Schematic EA Certified 3

Latest Discussions

No discussions on LTC4267-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed