LTC4259A-1

NOT RECOMMENDED FOR NEW DESIGNS

Quad IEEE 802.3af Power over Ethernet Controller with AC Disconnect

Viewing:

Overview

  • Controls Four Independent – 48V Powered Ethernet Ports
  • Each LTC4259A-1 Port Includes:
    – IEEE 802®.3af Compliant PD Detection and Classification
    – Output Current Limit with Foldback
    – Short-Circuit Protection with Fast Gate Pull-Down
    – PD Disconnect Using AC or DC Sensing
    – Improved AC Disconnect
    – Improved UVLO
  • Operates Autonomously or Controlled by I2C™ Serial Interface
  • 4-Bit Programmable Digital Address Allows Control of Up to 64 Ports
  • Current and Duty Cycle Limits Protect External FETs
  • IMPROVED UVLO
LTC4259A-1
Quad IEEE 802.3af Power over Ethernet Controller with AC Disconnect
Complete 4-Port Powered Ethernet Power Source Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC4259A-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed