LTC4242

RECOMMENDED FOR NEW DESIGNS

Dual Slot Hot Swap Controller for PCI Express

Viewing:

Overview

  • Allows Live Insertion into PCI Express® Backplane
  • Controls Two Independent PCI Express Slots
  • Independent Control of Main and Auxiliary Supplies
  • 20V Rating for 12V Supply Input Pins
  • Integrated 0.25Ω AUX Switches
  • Limits Fault Current in ≤1µs
  • Force On Test Mode
  • Adjustable Supply Voltage Power-Up Rate
  • High Side Drivers for N-Channel MOSFETs
  • Thermal Shutdown Protection
  • Available in 38-Lead QFN and 36-Lead SSOP Packages
LTC4242
Dual Slot Hot Swap Controller for PCI Express
PCI Express Application Normal Power-Up Sequence Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 2
LTC4245 LAST TIME BUY Multiple Supply Hot Swap Controller with I2C Compatible Monitoring
LTC4244 PRODUCTION Rugged, CompactPCI Bus Hot Swap Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4242
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1054A/B

DC1054A with DC1054B | LTC4242 Dual PCI Express Hot Swap Controller

Product Details

DC1054A/B: Demo Board for the LTC4242 Dual Slot Hot Swap Controller for PCI Express.

DC1054A/B
DC1054A with DC1054B | LTC4242 Dual PCI Express Hot Swap Controller
DC1054A/B - Schematic

Latest Discussions

Recently Viewed