LTC4088-1 LTC4088-2
PRODUCTIONHigh Efficiency Battery Charger/USB Power Manager with Regulated Output Voltage
- Part Models
- 4
- 1ku List Price
- Starting From $3.37
Overview
- Switching Regulator Makes Optimal Use of Limited Power Available from USB Port to Charge Battery and Power Application
- 180mΩ Internal Ideal Diode Plus External Ideal Diode Controller Seamlessly Provide Low Loss Power Path When Input Power is Limited or Unavailable
- Automatic Charge Current Reduction Maintains 3.6V Minimum VOUT
- Full Featured Li-Ion/Polymer Battery Charger
- VBUS Operating Range: 4.25V to 5.5V (7V Absolute Maximum—Transient)
- 1.2A Maximum Input Current Limit
- 1.5A Maximum Charge Current with Thermal Limiting
- Bat-Track Adaptive Output Control
- Slew Control Reduces Switching EMI
- Low Profile (0.75mm) 14-Lead 4mm × 3mm DFN Package
The LTC4088-1/LTC4088-2 is a high efficiency USB PowerPath™ controller and Li-Ion/Polymer battery charger. It includes a synchronous switching input regulator, a full-featured battery charger and an ideal diode. Designed specifically for USB applications, the LTC4088-1/LTC4088-2's switching regulator automatically limits its input current to either 100mA, 500mA or 1A via logic control. The LTC4088-1 powers-up with the charger off; the LTC4088-2 powers-up with the charger on.
The switching input stage provides power to VOUT where power sharing between the application circuit and the battery charger is managed. Charge current is automatically reduced to maintain a regulated 3.6V VOUT during low-battery conditions. As the battery is charged, VOUT tracks VBAT for high efficiency charging. This feature allows the LTC4088-1/LTC4088-2 to provide more power to the application and eases thermal issues in constrained applications.
An ideal diode ensures that system power is available from the battery when the input current limit is reached or if the USB or wall supply is removed. The LTC4088-1/LTC4088-2 is available in the low profile 14-Lead 4mm × 3mm × 0.75mm DFN surface mount package.
| Input Logic Truth Table | Automatic Charge Current Reduction | 3.3V LDO | |
| LTC4088 | Battery charger enabled with all logic inputs grounded | No | Yes |
| LTC4088-1 | Battery charger enabled with all logic inputs grounded | Yes | No |
| LTC4088-2 | Battery charger enabled with all logic inputs grounded | Yes | No |
Applications
- Media Players
- Digital Cameras
- GPS
- PDAs
- Smart Phones
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Brochure 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4088EDE-1#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4088EDE-1#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4088EDE-2#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4088EDE-2#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC4088EDE-1#PBF | PRODUCTION | |
| LTC4088EDE-1#TRPBF | PRODUCTION | |
| LTC4088EDE-2#PBF | PRODUCTION | |
| LTC4088EDE-2#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Monitors & Fuel Gauges 1 | ||
| LTC2942-1 | Obsolete | 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement |
| Hot Swap Controllers 1 | ||
|
LTC4361-1 LTC4361-2 |
Overvoltage/Overcurrent Protection Controller | |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC2955 | RECOMMENDED FOR NEW DESIGNS | Pushbutton On/Off Controller with Automatic Turn-On |
| Interface Transceivers 1 | ||
| LTM2884 | PRODUCTION | Isolated USB Transceiver with Isolated Power |
Evaluation Kits
Latest Discussions
No discussions on LTC4088-1 yet. Have something to say?
Start a Discussion on EngineerZone®