LTC4060

PRODUCTION

Standalone Linear NiMH/NiCd Fast Battery Charger

Viewing:

Overview

  • Complete Fast Charger Controller for Single, 2-, 3- or 4-Series Cell NiMH/NiCd Batteries
  • No Firmware or Microcontroller Required
  • Termination by –∆V, Maximum Voltage or Maximum Time
  • No Sense Resistor or Blocking Diode Required
  • Automatic Recharge Keeps Batteries Charged
  • Programmable Fast Charge Current: 0.4A to 2A
  • Accurate Charge Current: ±5% at 2A
  • Fast Charge Current Programmable Beyond 2A with External Sense Resistor
  • Automatic Detection of Battery
  • Precharge for Heavily Discharged Batteries
  • Optional Temperature Qualified Charging
  • Charge and AC Present Status Outputs Can Drive LED
  • Automatic Sleep Mode with Input Supply Removal
  • Negligible Battery Drain in Sleep Mode: <1µA
  • Manual Shutdown
  • Input Supply Range: 4.5V to 10V
  • Available in 16-Lead DFN and TSSOP Packages
LTC4060
Standalone Linear NiMH/NiCd Fast Battery Charger
2-Cell, 2A Standalone NiMH Fast Charger with Optional Thermistor and Charge Indicator 2-Cell NiMH Charging Profile Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 1
LTM8061 RECOMMENDED FOR NEW DESIGNS 32V, 2A μModule (Power Module) Li-Ion/Polymer Battery Charger
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Ideal Diodes and PowerPath Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC783A

LTC4060EFE Demo Board | 2A NiMH/NiCD Linear Charger with Termination, VIN = 4.5V to 10V, IOUT = 0.5A/1A/2A

Product Details

Demonstration circuit 783 is a complete Fast Battery Charger capable of charging 1, 2, 3 or 4 series connected NiMH or NiCd cells using the LTC4060 linear battery charger. This demo circuit determines when the battery is fully charged using the -ΔV method with peak voltage and a safety timer as a backup termination. The input voltage range is 4.5V to 10V for a single cell and 8.6V to 10V for four cells. 


The power portion of the circuit consists of a PNP power transistor constant current source which can provide up to 2A of charge current under some conditions. Jumpers are provided for programming charge currents of 0.5A, 1A or 2A. Other charge currents can be programmed by adding an external resistor to the “PROG” terminal post. Charge current greater than 2A can also be programmed by paralleling an external current sense resistor (R5) with the internal LTC4060 sense resistor).


Included on the board are jumpers to select NTC thermistor functions, battery chemistry, number of series cells, safety timer length, recharge voltage and two LEDs to indicate charger status. A power path FET is also included that provides a low loss path between the battery and an external system load when the input power is removed.

DC783A
LTC4060EFE Demo Board | 2A NiMH/NiCD Linear Charger with Termination, VIN = 4.5V to 10V, IOUT = 0.5A/1A/2A
DC783A-2 DC783A-4 DC783A-1 DC783A-3 DC783A - Schematic

Latest Discussions

Recently Viewed