LTC4053-4.2
PRODUCTIONUSB Compatible Lithium-Ion Battery Charger with Thermal Regulation
- Part Models
- 4
- 1ku List Price
- Starting From $3.22
Overview
- Charges Single-Cell Li-Ion Batteries Directly from USB Port
- Thermal Regulation Maximizes Charging Rate without Risk of Overheating*
- Programmable Charge Current with ±7% Accuracy
- Low Dropout Operation
- No External MOSFET, Sense Resistor or Blocking Diode Required
- Programmable Charge Termination Timer
- Preset Charge Voltage with ±1% Accuracy
- C/10 Charge Current Detection Output
- AC Present Logic Output
- 25µA Supply Current in Shutdown Mode
- Automatic Recharge
- Tiny Thermally Enhanced 10-Pin MSOP Package
- Charge Current Monitor Useful for Gas Gauging*
- Thermistor Input for Temperature Qualified Charging
The LTC4053 is a standalone linear charger for lithium-ion batteries that can be powered directly from a USB port. The IC contains an on-chip power MOSFET and eliminates the need for an external sense resistor and blocking diode. Thermal regulation automatically adjusts charge current to limit die temperature during high power or high ambient temperature conditions. This feature protects the end product and the LTC4053 from thermal stress while the IC charges the battery at maximum rate without interruption.
The charge current and charge time can be set externally with a single resistor and capacitor, respectively. When the input supply (wall adapter or USB supply) is removed, the LTC4053 automatically enters a low current sleep mode, dropping the battery drain current to less than 5µA.
The LTC4053 also includes NTC temperature sensing, C/10 detection circuitry, AC present logic, low battery charge conditioning (trickle charging) and shutdown (25µA supply current).
The LTC4053 is available in a 10-pin thermally enhanced MSOP package.
Applications
- Cellular Telephones
- Handheld Computers
- Charging Docks and Cradles
- MP3 Players
- Digital Cameras
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Design Note 4
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4053EDD-4.2#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4053EDD-4.2#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4053EMSE-4.2#PBF | 10-Lead MSOP w/ EP | ||
| LTC4053EMSE-4.2#TRPBF | 10-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC4053EMSE-4.2#PBF | PRODUCTION | |
| LTC4053EMSE-4.2#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC4053EMSE-4.2#PBF | PRODUCTION | |
| LTC4053EMSE-4.2#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
|
LTC4361-1 LTC4361-2 |
Overvoltage/Overcurrent Protection Controller | |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC4053-4.2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC4053-4.2 yet. Have something to say?
Start a Discussion on EngineerZone®