LTC4015

RECOMMENDED FOR NEW DESIGNS

Multichemistry Buck Battery Charger Controller with Digital Telemetry System

Viewing:

Overview

  • Multichemistry Li-Ion/Polymer, LiFePO4, or Lead-Acid Battery Charger with Termination
  • High Efficiency Synchronous Buck Battery Charger
  • Digital Telemetry System Monitors VBAT, IBAT, RBAT, NTC Ratio (Battery Temperature), VIN, IIN, VSYSTEM, Die Temperature
  • Coulomb Counter and Integrated 14-Bit ADC
  • Wide Charging Input Voltage Range: 4.5V to 35V
  • Wide Battery Voltage Range: Up to 35V
  • Input Undervoltage Charge Current Limit Loop
  • Maximum Power Point Tracking
  • Optional I2C Serial Port Control
  • Input Current Limit Prioritizes System Load Output
  • Input and Output Ideal Diodes Provide Low Loss PowerPath Operation
  • Instant-On Operation with Discharged Battery

The LTC4015 is a complete synchronous buck controller/charger with pin-selectable, chemistry specific charging and termination algorithms.

The LTC4015 can charge Li-Ion/Polymer, LiFePO4, or lead-acid batteries. Battery charge voltage is pin selectable and I2C adjustable. Input current limit and charge current can be accurately programmed with sense resistors and can be individually adjusted via the I2C serial port. A digital telemetry system monitors all system power parameters.

Safety timer and current termination algorithms are supported for lithium chemistry batteries. The LTC4015 also includes automatic recharge, precharge (Li-Ion) and NTC thermistor protection. The LTC4015's I2C port allows user customization of charger algorithms, reading of charger status information, configuration of the maskable and programmable alerts, plus use and configuration of the Coulomb counter.

Available in a 38-Lead 5mm × 7mm QFN package.

Applications

  • Portable Medical Instruments/Military Equipment
  • Industrial Handhelds/Lighting
  • Ruggedized Notebook/Tablet Computers
  • Solar Battery Chargers

LTC4015
Multichemistry Buck Battery Charger Controller with Digital Telemetry System
12VIN 2-Cell Li-Ion 8A Step-Down Battery Charger Controller Step-Down Charger Efficiency and Coulomb Counter Error vs Battery Charge Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

Multi Chemistry Battery Charger Evaluation Software

 


Hardware Ecosystem

Parts Product Life Cycle Description
LT3652HV RECOMMENDED FOR NEW DESIGNS Power Tracking 2A Battery Charger
LTC4020 RECOMMENDED FOR NEW DESIGNS 55V Buck-Boost Multi-Chemistry Battery Charger
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC2039A

LTC4015EUHF Demo Board | Multichemistry Buck Battery Charger with Digital Telemetry System

Product Details

Demonstration Circuit 2039A features the LTC4015EUHF, a Multichemistry Buck Battery Charger with Digital Telemetry System, operating as a 2-cell Li-Ion, 8A battery charger. The DC2039A allows configuring the LTC4015 to support up to 9 cells for Li-Ion and LiFePO4, and 3, 6, or 12 cells for Lead-Acid batteries. Programmable and fully automatic charge algorithms can be chosen for each of the chemistries.


 


DC2039A
LTC4015EUHF Demo Board | Multichemistry Buck Battery Charger with Digital Telemetry System
DC2039A Demo Board DC2039A Demo Board DC2039A Demo Board DC2039A Demo Board DC2039A Demo Board DC2039A Image DC2039A GUI

Latest Discussions

Recently Viewed