LTC3864
PRODUCTION60V Low IQ Step-Down DC/DC Controller with 100% Duty Cycle Capability
- Part Models
- 20
- 1ku List Price
- Starting From $3.15
Overview
- Wide Operating VIN Range: 3.5V to 60V
- Wide VOUT Range: 0.8V to VIN
- Low Operating IQ = 40μA
- Very Low Dropout Operation: 100% Duty Cycle
- Strong High Voltage MOSFET Gate Driver
- Constant Frequency Current Mode Architecture
- Verified FMEA for Adjacent Pin Open/Short
- Selectable High Efficiency Burst Mode® Operation or Pulse-Skipping Mode at Light Loads
- Programmable Fixed Frequency: 50kHz to 850kHz
- Phase-Lockable Frequency: 75kHz to 750kHz
- Accurate Current Limit
- Programmable Soft-Start or Voltage Tracking
- Internal Soft-Start Guarantees Smooth Start-Up
- Power Good Output Voltage Monitor
- Low Shutdown IQ = 7μA
- Available in Small 12-Pin Thermally Enhanced MSOP and DFN Packages
- AEC-Q100 Qualified for Automotive Applications
The LTC3864 is a robust, high voltage step-down DC/DC controller optimized for automotive and industrial applications. It drives a P-channel power MOSFET switch allowing 100% duty cycle operation. The wide input and output voltage ranges cover a multitude of applications. This device has been verified with the failure mode and effects analysis (FMEA) procedure for operation during failure conditions.
The LTC3864 offers excellent light load efficiency, drawing only 40μA quiescent current in a user programmable Burst Mode operation. Its peak current mode, constant frequency PWM architecture provides for good control of switching frequency and output current limit. The switching frequency can be programmed from 50kHz to 850kHz with an external resistor and can be synchronized to an external clock from 75kHz to 750kHz.
The LTC3864 offers programmable soft-start or output tracking. Safety features include overvoltage protection, overcurrent and short-circuit protection including frequency foldback and a power good output signal.
The LTC3864 is available in thermally enhanced 12-Pin MSOP and 3mm × 4mm DFN packages.
APPLICATIONS
- Industrial and Automotive Power Supplies
- Telecom Power Supplies
- Distributed Power Systems
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3864EDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC3864EDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC3864EMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC3864EMSE#TRPBF | 12-Lead MSOP w/ EP | ||
| LTC3864HDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC3864HDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC3864HMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC3864HMSE#TRPBF | 12-Lead MSOP w/ EP | ||
| LTC3864HMSE#WPBF | 12-Lead MSOP w/ EP | ||
| LTC3864HMSE#WTRPBF | 12-Lead MSOP w/ EP | ||
| LTC3864IDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC3864IDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC3864IMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC3864IMSE#TRPBF | 12-Lead MSOP w/ EP | ||
| LTC3864IMSE#WPBF | 12-Lead MSOP w/ EP | ||
| LTC3864IMSE#WTRPBF | 12-Lead MSOP w/ EP | ||
| LTC3864MPDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC3864MPDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC3864MPMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC3864MPMSE#TRPBF | 12-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 6, 2025 - 25_0119 Bond Wire Change from Gold to Copper |
||
| LTC3864EMSE#PBF | PRODUCTION | |
| LTC3864EMSE#TRPBF | PRODUCTION | |
| LTC3864HMSE#PBF | PRODUCTION | |
| LTC3864HMSE#TRPBF | PRODUCTION | |
| LTC3864HMSE#WPBF | PRODUCTION | |
| LTC3864HMSE#WTRPBF | PRODUCTION | |
| LTC3864IMSE#WPBF | PRODUCTION | |
| LTC3864IMSE#WTRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC3864EMSE#PBF | PRODUCTION | |
| LTC3864EMSE#TRPBF | PRODUCTION | |
|
Jul 12, 2022 - 22_0157 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages [With Modification in BOM] |
||
| LTC3864EMSE#PBF | PRODUCTION | |
| LTC3864EMSE#TRPBF | PRODUCTION | |
|
Jun 21, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LTC3864EMSE#PBF | PRODUCTION | |
| LTC3864EMSE#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC3864EMSE#PBF | PRODUCTION | |
| LTC3864EMSE#TRPBF | PRODUCTION | |
| LTC3864HMSE#PBF | PRODUCTION | |
| LTC3864HMSE#TRPBF | PRODUCTION | |
| LTC3864IMSE#PBF | PRODUCTION | |
| LTC3864IMSE#TRPBF | PRODUCTION | |
| LTC3864MPMSE#PBF | PRODUCTION | |
| LTC3864MPMSE#TRPBF | PRODUCTION | |
|
Apr 17, 2025 - 25_0043 Change of Gold to Copper Wire and BOM (Automotive) |
||
| LTC3864HDE#PBF | PRODUCTION | |
| LTC3864HDE#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LTC3864HMSE#PBF | PRODUCTION | |
| LTC3864HMSE#TRPBF | PRODUCTION | |
| LTC3864IMSE#PBF | PRODUCTION | |
| LTC3864IMSE#TRPBF | PRODUCTION | |
| LTC3864MPMSE#PBF | PRODUCTION | |
| LTC3864MPMSE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
Tools & Simulations
LTspice 3
- LTC3864 Demo Circuit - 24V Output Automotive Step-Down Converter (24-60V to 24V @ 1A)
- LTC3864 Demo Circuit - 5V Output Automotive Step-Down Converter (5.2-55V to 5V @ 2A)
- LTC3864 Demo Circuit - 60W PMOS Step-Down Converter with 100% Duty Cycle Capability (12-60V to 12V @ 5A)
Models for the following parts are available in LTspice:
- LTC3864
LTpowerCAD 3
- LTC3864 Project - Low Iq Step-Down Switching Controller (5.5-55V to 5V @ 2A)
- LTC3864 Project - 13-55Vin to 12Vout 2A Ref Design
- LTC3864 Project - 5-55Vin to 5Vout 5A Ref Design
Design tools for the following parts are available in LTpowerCAD:
- LTC3864
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.