LTC3857-1
PRODUCTIONLow IQ, Dual, 2-Phase Synchronous Step-Down Controller
- Part Models
- 4
- 1ku List Price
- Starting From $5.86
Overview
- Low Operating IQ: 50μA (One Channel On)
- Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
- Wide VIN Range: 4V to 38V
- RSENSE or DCR Current Sensing
- Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
- OPTI-LOOP® Compensation Minimizes COUT
- Phase-Lockable Frequency (75kHz-850kHz)
- Programmable Fixed Frequency (50kHz-900kHz)
- Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Loads
- Very Low Dropout Operation: 99% Duty Cycle
- Adjustable Output Voltage Soft-Start or Tracking
- Power Good Output Voltage Monitor
- Output Overvoltage Protection
- Low Shutdown IQ: <8μA
- Internal LDO Powers Gate Drive from VIN or EXTVCC
- No Current Foldback During Start-Up
- Narrow SSOP Package
The LTC3857-1 is a high performance dual step-down switching regulator controller that drives all N-channel synchronous power MOSFET stages. A constant frequency current mode architecture allows a phase-lockable frequency of up to 850kHz. Power loss and noise due to the ESR of the input capacitor ESR are minimized by operating the two controller output stages out of phase.
The 50μA no-load quiescent current extends operating life in battery-powered systems. The LTC3857-1 features a precision 0.8V reference and a power good output indicator. wide 4V to 38V input supply range encompasses a wide range of intermediate bus voltages and battery chemistries.
Independent TRACK/SS pins for each controller ramp the output voltages during start-up. Current foldback limits MOSFET heat dissipation during short-circuit conditions. The PLLIN/MODE pin selects among Burst Mode operation, pulse-skipping mode, or continuous inductor current mode at light loads.
For a leadless 32-pin QFN package with the additional features of adjustable current limit, clock out, phase modulation and two PGOOD outputs, see the LTC3857 data sheet.
| LTC3857 | LTC3857-1 | |
| Features | Adjustable Current Limit, Clock Output, Phase Modulation, 2 PGOOD Outputs | Fixed Current Limit, One PGOOD Output |
| Package | QFN-32 | SSOP-28 |
Applications
- Automotive Always-On Systems
- Battery Operated Digital Devices
- Distributed DC Power Systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3857EGN-1#PBF | 28-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3857EGN-1#TRPBF | 28-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3857IGN-1#PBF | 28-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC3857IGN-1#TRPBF | 28-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 29, 2026 - 2026-0133 ASSEMBLY |
||
| LTC3857EGN-1#PBF | PRODUCTION | |
| LTC3857EGN-1#TRPBF | PRODUCTION | |
| LTC3857IGN-1#PBF | PRODUCTION | |
| LTC3857IGN-1#TRPBF | PRODUCTION | |
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC3857EGN-1#PBF | PRODUCTION | |
| LTC3857EGN-1#TRPBF | PRODUCTION | |
| LTC3857IGN-1#PBF | PRODUCTION | |
| LTC3857IGN-1#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0177 Laser Top Mark Conversion for QSOP20_24_28 Assembled in ADPG [PNG] and UTL |
||
| LTC3857EGN-1#PBF | PRODUCTION | |
| LTC3857EGN-1#TRPBF | PRODUCTION | |
| LTC3857IGN-1#PBF | PRODUCTION | |
| LTC3857IGN-1#TRPBF | PRODUCTION | |
|
Jul 31, 2020 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC3857EGN-1#PBF | PRODUCTION | |
| LTC3857EGN-1#TRPBF | PRODUCTION | |
| LTC3857IGN-1#PBF | PRODUCTION | |
| LTC3857IGN-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC2955 | RECOMMENDED FOR NEW DESIGNS | Pushbutton On/Off Controller with Automatic Turn-On |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3857
- LTC3857-1
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTC3857
- LTC3857-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.
Evaluation Kits
Latest Discussions
No discussions on LTC3857-1 yet. Have something to say?
Start a Discussion on EngineerZone®