LTC3823

PRODUCTION

Fast No RSENSE™ Step-Down Synchronous DC/DC Controller with Differential Output Sensing, Tracking and PLL

Viewing:

Overview

  • Wide VIN Range: 4.5V to 36V
  • ±0.67%, 0.6V Reference Voltage
  • Output Voltage Tracking Capability
  • True Remote Sensing Differential Amplifier
  • Sense Resistor Optional
  • True Current Mode Control
  • 2% to 90% Duty Cycle at 200kHz
  • tON(MIN) < 100ns
  • Phase-Locked Loop Frequency Synchronization
  • Powerful Dual N-Channel MOSFET Driver
  • Adjustable Cycle-by-Cycle Current Limit
  • Adjustable Switching Frequency
  • Programmable Soft-Start
  • Current Foldback Protection (Disabled at Start-Up)
  • Output Overvoltage Protection
  • Micropower Shutdown: 30μA
  • Power Good Output Voltage Monitor Tracks the Reference Input Pin
  • Available in (5mm × 5mm) 32-Lead QFN and 28-Lead SSOP Narrow Packages
LTC3823
Fast No RSENSE™ Step-Down Synchronous DC/DC Controller with Differential Output Sensing, Tracking and PLL
High Efficiency Step-Down Converter Efficiency and Power Loss vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3823
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1021A

LTC3823EUH Demo Board | 4.5V ≤ VIN ≤ 16V, VOUT = 2.5V @ 10A

Product Details

Demonstration circuit 1021A is a high efficiency synchronous step-down DC/DC converter with 4.5V to 16V input range. It can provide 2.5V output with 10A maximum current. The demo board features the LTC3823EUH controller.


 


DC1021A
LTC3823EUH Demo Board | 4.5V ≤ VIN ≤ 16V, VOUT = 2.5V @ 10A
DC1021A - Schematic

Latest Discussions

No discussions on LTC3823 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed