Overview
Product Details
Demonstration circuit 1021A is a high efficiency synchronous step-down DC/DC converter with 4.5V to 16V input range. It can provide 2.5V output with 10A maximum current. The demo board features the LTC3823EUH controller.
Applicable Parts
Documentation & Resources
-
DC1021A - Schematic9/24/2009PDF31K
-
DC1021A - Demo Manual9/24/2009PDF1M
-
DC1021A - Design File9/24/2009ZIP699K