LTC3805

PRODUCTION

Adjustable Frequency Current Mode Flyback DC/DC Controller

Viewing:

Overview

  • VIN and VOUT Limited Only by External Components
  • Adjustable Slope Compensation
  • Adjustable Overcurrent Protection with Automatic Restart
  • Adjustable Operating Frequency (70kHz to 700kHz) with One External Resistor
  • Synchronizable to an External Clock
  • ±1.5% Reference Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • RUN Pin with Precision Threshold and Adjustable Hysteresis
  • Programmable Soft-Start with One External Capacitor
  • Low Quiescent Current: 360μA
  • Small 10-Lead MSOP and 3mm × 3mm DFN

The LTC3805 is a current mode controller for flyback DC/DC converters designed to drive an N-channel MOSFET in high input and output voltage converter applications. Operating frequency and slope compensation can be programmed by external resistors. Programmable overcurrent sensing protects the converter from short-circuits. Soft-start can be programmed using an external capacitor and the soft-start capacitor also programs an automatic restart feature.

The LTC3805 provides ±1.5% output voltage accuracy and consumes only 360μA of quiescent current during normal operation and only 40μA during micropower startup. Using a 9.5V internal shunt regulator, the LTC3805 can be powered from a high VIN through a resistor or it can be powered directly from a low impedance DC voltage of 9V or less.

The LTC3805 is available in the 10-lead MSOP package and the 3mm × 3mm DFN package.

Turn On Voltage
LTC3805 8.4V
LTC3805-5 4.5V

Applications

  • Telecom Power Supplies
  • 42V and 12V Automotive Power Supplies
  • Isolated Electronic Equipment

LTC3805
Adjustable Frequency Current Mode Flyback DC/DC Controller
36V – 72V to 5V/2A Nonisolated Flyback Converter Efficiency and Power Loss  vs Load Current; VO = 5V Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Switching Regulators & Controllers 2
LTM8047 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter
LTM8048 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3805
  • LTC3805-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1045A

LTC3805EMSE Isolated Demo Board | 36V ≤ VIN ≤ 72V, VOUT = 3.3V/3A

Product Details

Demonstration circuit 1045 is a Telecom isolated DC/DC converter featuring the LTC3805 constant frequency current mode flyback controller. The DC1045 converts 36V to 72V input voltage to an isolated 3A of output current at 3.3V. The 200kHz constant frequency operation is maintained down to very light load to reduce low frequency noise generated over a wide range of load current.

eval board
DC1311A-A

LTC3805 Isolated Demo Board | Flyback Controller, 18V ≤ VIN ≤ 72V, VOUT = 3.3V @ 3A

Product Details

Demonstration circuit 1311 is a Telecom isolated DC/DC converter featuring the LTC3805/-5 constant frequency current mode flyback controller. The DC1311 converts 18V to 72V input voltage to an isolated 3A of output current at 3.3V. The 300kHz constant frequency operation is maintained down to very light load to reduce low frequency noise generated over a wide range of load current. The converter provides high output voltage accuracy (typically ±2%) over wide load range with no minimum load requirement.

The DC1311 also provides non-isolated design by removing opto coupler and LTC4430 circuit. The demonstration circuit can be easily modified to generate different output voltages up to 15V. As output voltage is increased, the maximum output current must be reduced to limit the output power to no more than 10W.

DC1045A
LTC3805EMSE Isolated Demo Board | 36V ≤ VIN ≤ 72V, VOUT = 3.3V/3A
DC1045A - Schematic
DC1311A-A
LTC3805 Isolated Demo Board | Flyback Controller, 18V ≤ VIN ≤ 72V, VOUT = 3.3V @ 3A
DC1311A-A Evaluation Board DC1311A-A Evaluation Board - Top View DC1311A-A Evaluation Board - Bottom View DC1311A-A - Schematic

Latest Discussions

Recently Viewed