LTC3772
PRODUCTIONMicropower No RSENSE Constant Frequency Step-Down DC/DC Controller
- Part Models
- 4
- 1ku List Price
- Starting From $2.88
Overview
- No Current Sense Resistor Required
- 40µA No-Load Quiescent Current
- High Output Currents Easily Achieved
- Internal Soft-Start Ramps VOUT
- Wide VIN Range: 2.75V to 9.8V
- Low Dropout: 100% Duty Cycle
- Constant Frequency 550kHz Operation
- Low Ripple Burst Mode® Operation at Light Load
- Output Voltage as Low as 0.8V
- ±1.5% Voltage Reference Accuracy
- Current Mode Operation for Excellent Line and Load Transient Response
- Only 8µA Supply Current in Shutdown
- Low Profile 8-Lead SOT-23 (1mm) and (3mm × 2mm) DFN (0.75mm) Packages
The LTC3772 is a constant frequency current mode step-down DC/DC controller in a low profile 8-lead SOT-23 (ThinSOT™) and a 3mm × 2mm DFN package. The No RSENSE™ architecture eliminates the need for a current sense resistor, improving efficiency and saving board space.
The LTC3772 automatically switches into Burst Mode operation at light loads to increase efficiency at low output current. It consumes only 40µA of quiescent current under a no-load condition.
The LTC3772 incorporates an undervoltage lockout feature that shuts down the device when the input voltage falls below 2V. To maximize the runtime from a battery source, the external P-channel MOSFET is turned on continuously in dropout (100% duty cycle). High switching frequency of 550kHz allows the use of a small inductor and capacitors. An internal soft-start smoothly ramps the output voltage from zero to its regulation point.
| Burst Mode | |
| LTC3772 | Yes |
| LTC3772B | No |
Applications
- 1- or 2-Cell Li-Ion Battery-Powered Applications
- Wireless Devices
- Portable Computers
- Distributed Power Systems
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3772EDDB#TRMPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LTC3772EDDB#TRPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LTC3772ETS8#TRMPBF | 8-Lead SOT-23 | ||
| LTC3772ETS8#TRPBF | 8-Lead SOT-23 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3772
- LTC3772B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3772 yet. Have something to say?
Start a Discussion on EngineerZone®