Overview

Product Details

Demonstration circuit 836 is a No RSENSE™ constant frequency step-down DC/DC converter featuring the LTC3772 Burst-Mode capable, nonsynchronous controller in a 3mm × 2mm DFN package. The demo board has an input voltage range of 2.75V to 8V and provides 2A at one of the three jumper-selectable output voltages: 1.8V, 2.5V or 3.3V.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)