LTC3625

RECOMMENDED FOR NEW DESIGNS

1A High Efficiency 2-Cell Supercapacitor Charger with Automatic Cell Balancing

Viewing:

Overview

  • High Efficiency Step-Up/Step-Down Charging of Two Series Supercapacitors
  • Automatic Cell Balancing Prevents Capacitor Overvoltage During Charging
  • Programmable Charging Current Up to 500mA (Single Inductor), 1A (Dual Inductor)
  • VIN = 2.7V to 5.5V
  • Selectable 2.4V/2.65V Regulation per Cell (LTC3625)
  • Selectable 2V/2.25V Regulation per Cell (LTC3625-1)
  • Low No-Load Quiescent Current: 23μA
  • IVOUT, IVIN < 1μA in Shutdown
  • Low Profile 12-lead 3mm × 4mm DFN Package
LTC3625
1A High Efficiency 2-Cell Supercapacitor Charger with Automatic Cell Balancing
1A SCAP Charger Charging Two 2:1 Mismatched Supercapacitors Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
LTC4425 RECOMMENDED FOR NEW DESIGNS Linear SuperCap Charger with Current-Limited Ideal Diode and V/I Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3625
  • LTC3625-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1583A-B

LTC3625-1EDE Demo Board | VIN = 2.7V to 5.5V, VOUT = 4.5V or 4.0V @ IOUT up to 1A

Product Details

Demonstration circuit 1583A is a 1A high efficiency 2-Cell supercapacitor charger with automatic cell balancing featuring the LTC3625/LTC3625-1. The LTC3625/LTC3625-1 are step-up/step-down programmable supercapacitor chargers designed to charge two supercapacitors in series to a fixed voltage of 5.3V or 4.8V (LTC3625), or 4.5V or 4.0V (LTC3625-1) from a 2.7V to 5.5V input supply. Automatic cell balancing is achieved during the charging phase, preventing overvoltage damage to either supercapacitor while maximizing charge rate.

eval board
DC1583A-B

LTC3625-1EDE Demo Board | VIN = 2.7V to 5.5V, VOUT = 4.5V or 4.0V @ IOUT up to 1A

Product Details

Demonstration circuit 1583A is a 1A high efficiency 2-Cell supercapacitor charger with automatic cell balancing featuring the LTC3625/LTC3625-1. The LTC3625/LTC3625-1 are step-up/step-down programmable supercapacitor chargers designed to charge two supercapacitors in series to a fixed voltage of 5.3V or 4.8V (LTC3625), or 4.5V or 4.0V (LTC3625-1) from a 2.7V to 5.5V input supply. Automatic cell balancing is achieved during the charging phase, preventing overvoltage damage to either supercapacitor while maximizing charge rate.

eval board
DC1583A-A

LTC3625EDE Demo Board | VIN = 2.7V to 5.5V, VOUT = 5.3V/4.8V @ IOUT up to 1A

Product Details

DC1583A-A: Demo Board for the LTC3625 1A High Efficiency 2-Cell Supercapacitor Charger with Automatic Cell Balancing.

eval board
DC1583A-A

LTC3625EDE Demo Board | VIN = 2.7V to 5.5V, VOUT = 5.3V/4.8V @ IOUT up to 1A

Product Details

DC1583A-A: Demo Board for the LTC3625 1A High Efficiency 2-Cell Supercapacitor Charger with Automatic Cell Balancing.

DC1583A-B
LTC3625-1EDE Demo Board | VIN = 2.7V to 5.5V, VOUT = 4.5V or 4.0V @ IOUT up to 1A
DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-A - Schematic
DC1583A-B
LTC3625-1EDE Demo Board | VIN = 2.7V to 5.5V, VOUT = 4.5V or 4.0V @ IOUT up to 1A
DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-A - Schematic
DC1583A-A
LTC3625EDE Demo Board | VIN = 2.7V to 5.5V, VOUT = 5.3V/4.8V @ IOUT up to 1A
DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-A - Schematic
DC1583A-A
LTC3625EDE Demo Board | VIN = 2.7V to 5.5V, VOUT = 5.3V/4.8V @ IOUT up to 1A
DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-B Demo Board DC1583A-A - Schematic

Latest Discussions

Recently Viewed