LTC3557
LTC3557-1
PRODUCTION
USB Power Manager with Li-Ion Charger and Three Step-Down Regulators
- Part Models
- 4
- 1ku List Price
- Starting From $6.57
Overview
- Seamless Transition Between Input Power Sources: Li-Ion Battery, USB, 5V Wall Adapter or High Voltage Buck Regulator with Bat-Track™
- 200mΩ Internal Ideal Diode Plus Optional External Ideal Diode Controller Provides Low Loss Power Path When Input Current is Limited or Unavailable
- Triple Adjustable High Efficiency Step-Down Switching Regulators (600mA, 400mA, 400mA IOUT)
- Pin Selectable Burst Mode® Operation
- Full Featured Li-Ion/Polymer Battery Charger
- 1.5A Maximum Charge Current with Thermal Limiting
- Battery Float Voltage:
- 4.2V (LTC3557)
- 4.1V (LTC3557-1)
- Low Profile 4mm x 4mm 28-Pin QFN Package
The LTC3557/LTC3557-1 is a highly integrated power management and battery charger IC for single cell Li-Ion/Polymer battery applications. It includes a PowerPath™ manager with automatic load prioritization, a battery charger, an ideal diode and numerous internal protection features. Designed specifically for USB applications, the LTC3557/LTC3557-1 power manager automatically limits input current to a maximum of either 100mA or 500mA for USB applications or 1A for wall adapter powered applications. Battery charge current is automatically reduced such that the sum of the load current and the charge current does not exceed the programmed input current limit. The LTC3557/LTC3557-1 also includes three adjustable synchronous step-down switching regulators and a high voltage buck regulator output controller with Bat-Track that allows efficient charging from supplies as high as 38V. The LTC3557/LTC3557-1 is available in a low profile 4mm × 4mm × 0.75mm 28-pin QFN package.
Applications
- HDD-Based MP3 Players
- PDA, PMP, PND/GPS
- USB-Based Handheld Products
Documentation
Data Sheet 1
User Guide 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3557EUF#PBF | 28-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LTC3557EUF#TRPBF | 28-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LTC3557EUF-1#PBF | 28-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LTC3557EUF-1#TRPBF | 28-Lead QFN (4mm x 4mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Monitors & Fuel Gauges 1 | ||
| LTC2942 | Obsolete | Battery Gas Gauge with Temperature, Voltage Measurement |
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
|
LTC4361-1 LTC4361-2 |
Overvoltage/Overcurrent Protection Controller | |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC2955 | RECOMMENDED FOR NEW DESIGNS | Pushbutton On/Off Controller with Automatic Turn-On |
Evaluation Kits
Latest Discussions
No discussions on LTC3557 yet. Have something to say?
Start a Discussion on EngineerZone®