LTC3545
LTC3545-1

PRODUCTION

Triple 800mA Synchronous Step-Down Regulator - 2.25MHz

Viewing:

Overview

  • Three 800mA Outputs
  • High Efficiency: Up to 95%
  • 2.25V to 5.5V Input Voltage Range
  • Low Ripple (<20mVP-P) Burst Mode® Operation IQ: 58uA
  • 2.25MHz Constant Frequency Operation
  • Synchronizable to External 1MHz to 3MHz Clock
  • Power Good Indicators Ease Supply Sequencing
  • 0.6V Reference Allows Low Output Voltages
  • Current Mode Operation/Excellent Transient Response
  • Low Profile 16-Lead 3mm × 3mm QFN Package
LTC3545
LTC3545-1
Triple 800mA Synchronous Step-Down Regulator - 2.25MHz
High Efficiency Triple Step-Down Converter with Power Sequencing Efficiency and Loss vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 2
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
LTC2911 PRODUCTION Precision Triple Supply Monitor with Power-Fail Comparator
Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3545
  • LTC3545-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1193A-A

LTC3545EUD Demo Board | 2.25V to 5.5VIN, 1.2V @ 0.8A, 1.5V @ 0.8A, 1.8V @ 0.8A; Synchronous Pin

Product Details

Demonstration circuit 1193 is a triple output regulator consisting of three constant-frequency step-down converters integrated into LTC3545/-1. DC1193 has an input voltage range of 2.25V to 5.5V, with regulators capable of delivering 800mA of load current on each output. The three regulators operate independently with individual RUN pins and enter pulse skipping mode at low loads for reducing output ripple. In shutdown, the DC1193 draws less than 1uA total. The DC1193 is a very efficient circuit with efficiency reading above 90%. The LTC3545 comes in a 16-pin QFN package, which has an exposed pad on the bottomside of the IC for better thermal performance. High operating frequency of 2.25MHz allows exclusive use of the small size, low profile surface mount components. These features plus internal compensation circuits, make the DC1193 demo board an ideal circuit for use in battery-powered, hand-held applications. DC1193A-A is a demoboard for LTC3545 and DC1193A-B is a demoboard for LCT3545-1.

eval board
DC1193A-B

LTC3545EUD Demo Board | 2.25V to 5.5VIN, 1.2V @ 0.8A, 1.5V @ 0.8A, 1.8V @ 0.8A; PGOOD Pin, Burst Mode Only

Product Details

Demonstration circuit 1193 is a triple output regulator consisting of three constant-frequency step-down converters integrated into LTC3545/-1. DC1193 has an input voltage range of 2.25V to 5.5V, with regulators capable of delivering 800mA of load current on each output. The three regulators operate independently with individual RUN pins and enter pulse skipping mode at low loads for reducing output ripple. In shutdown, the DC1193 draws less than 1uA total. The DC1193 is a very efficient circuit with efficiency reading above 90%. The LTC3545 comes in a 16-pin QFN package, which has an exposed pad on the bottomside of the IC for better thermal performance. High operating frequency of 2.25MHz allows exclusive use of the small size, low profile surface mount components. These features plus internal compensation circuits, make the DC1193 demo board an ideal circuit for use in battery-powered, hand-held applications. DC1193A-A is a demoboard for LTC3545 and DC1193A-B is a demoboard for LCT3545-1.

DC1193A-A
LTC3545EUD Demo Board | 2.25V to 5.5VIN, 1.2V @ 0.8A, 1.5V @ 0.8A, 1.8V @ 0.8A; Synchronous Pin
DC1193A-B Demo Board DC1193A-B Demo Board DC1193A-B Demo Board DC1193A-B Demo Board DC1193A-A - Schematic
DC1193A-B
LTC3545EUD Demo Board | 2.25V to 5.5VIN, 1.2V @ 0.8A, 1.5V @ 0.8A, 1.8V @ 0.8A; PGOOD Pin, Burst Mode Only
DC1193A-B Demo Board DC1193A-B Demo Board DC1193A-B Demo Board DC1193A-B Demo Board DC1193A-A - Schematic

Latest Discussions

Recently Viewed