LTC3525
RECOMMENDED FOR NEW DESIGNS400mA Micropower Synchronous Step-Up DC/DC Converter with Output Disconnect
- Part Models
- 12
- 1ku List Price
- Starting From $2.72
Overview
- Up to 95% Efficiency
- Output Disconnect and Inrush Current Limit
- Fixed Output Voltages of 3V, 3.3V or 5V
- Delivers 65mA at 3V from a 1V Input
- Delivers 60mA at 3.3V from a 1V Input, or 140mA at 3.3V from a 1.8V Input
- Delivers 175mA at 5V from a 3V Input
- Burst Mode® Operation: IQ = 7μA
- Only Three External Components
- VIN > VOUT Operation
- <1μA Shutdown Current
- Antiringing Control
- Short-Circuit and Overtemperature Protection
- Very Low Profile of 1mm
- Tiny 6-Lead SC70 Package
The LTC3525-3/LTC3525-3.3/LTC3525-5 are high efficiency synchronous step-up DC/DC converters with output disconnect that can start up with an input as low as 0.85V. They offer a compact, high efficiency alternative to charge pumps in single cell or dual cell alkaline or Li-Ion applications. Only three small external components are required. The LTC3525 is offered in fixed output voltages of 3V, 3.3V or 5V.
The device includes a 0.5Ω N-channel MOSFET switch and a 0.8Ω P-channel synchronous rectifier. Peak switch current ranges from 150mA to 400mA, depending on load, providing enhanced efficiency. Quiescent current is an ultralow 7μA, maximizing battery life in portable applications.
Other features include <1μA shutdown current, antiringing control and thermal shutdown. The LTC3525 is available in a tiny 6-Lead SC70 package.
| PART NAME |
INPUT START-UP VOLTAGE | OUTPUT VOLTAGE | VOUT STATUS IN SHUTDOWN MODE |
| LTC3525-3 | 0.85V | 3V | Output Disconnect |
| LTC3525-3.3 | 0.85V | 3.3V | Output Disconnect |
| LTC3525-5 | 0.85V | 5V | Output Disconnect |
| LTC3525D-3.3 | 0.85V | 3.3V | Pass Through Mode |
| LTC3525L-3 | 0.7V | 3V | Output Disconnect |
Applications
- MP3 Players
- Portable Instruments
- Glucose Meters
- Digital Cameras
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Video 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3525ESC6-3#TRMPBF | 6-Lead SC70 | ||
| LTC3525ESC6-3#TRPBF | 6-Lead SC70 | ||
| LTC3525ESC6-3.3#TRMPBF | 6-Lead SC70 | ||
| LTC3525ESC6-3.3#TRPBF | 6-Lead SC70 | ||
| LTC3525ESC6-5#TRMPBF | 6-Lead SC70 | ||
| LTC3525ESC6-5#TRPBF | 6-Lead SC70 | ||
| LTC3525ISC6-3#TRMPBF | 6-Lead SC70 | ||
| LTC3525ISC6-3#TRPBF | 6-Lead SC70 | ||
| LTC3525ISC6-3.3#TRMPBF | 6-Lead SC70 | ||
| LTC3525ISC6-3.3#TRPBF | 6-Lead SC70 | ||
| LTC3525ISC6-5#TRMPBF | 6-Lead SC70 | ||
| LTC3525ISC6-5#TRPBF | 6-Lead SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC3525ESC6-3#TRMPBF | PRODUCTION | |
| LTC3525ESC6-3#TRPBF | PRODUCTION | |
| LTC3525ISC6-3#TRMPBF | PRODUCTION | |
| LTC3525ISC6-3#TRPBF | PRODUCTION | |
| LTC3525ISC6-3.3#TRMPBF | PRODUCTION | |
| LTC3525ISC6-3.3#TRPBF | PRODUCTION | |
| LTC3525ISC6-5#TRMPBF | PRODUCTION | |
| LTC3525ISC6-5#TRPBF | PRODUCTION | |
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC3525ESC6-3.3#TRMPBF | PRODUCTION | |
| LTC3525ESC6-3.3#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 4
- LTC3525-3.3 Demo Circuit - Compact, High Efficiency Boost for Two Cell Alkaline or NiMH (1.8-3.2V to 3.3V @ 140mA)
- LTC3525-3.3 Demo Circuit - Single Alkaline or NiMH to 3.3V Converter (1-1.6V to 3.3V @ 60mA)
- LTC3525-5 Demo Circuit - Compact, High Efficiency Boost for Single Cell Li-Ion (3-4.2V to 5V @ 175mA)
- LTC3525-3 Demo Circuit - Compact, High Efficiency Boost for Single Cell Alkaline (1-1.6V to 3V @ 65mA)
Models for the following parts are available in LTspice:
- LTC3525-3
- LTC3525-3.3
- LTC3525-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.