LTC3525L-3
RECOMMENDED FOR NEW DESIGNS400mA Micropower Synchronous Step-Up DC/DC Converter with Output Disconnect
- Part Models
- 2
- 1ku List Price
- Starting From $2.92
Overview
- Start-Up at 0.7V Typical, 0.88V Guaranteed
- Up to 95% Efficiency
- Output Disconnect and Inrush Current Limit
- 3V Fixed Output Voltage
- Delivers 65mA at 3V from a 1V Input or 160mA from a 1.8V Input
- Burst Mode® Operation: IQ = 7μA
- VIN: 0.5V to 4.5V
- Only Three External Components
- VIN > VOUT Operation
- <1μA Shutdown Current
- Anti-Ringing Control
- Short-Circuit and Overtemperature Protection
- Tiny 6-Pin SC70 Package
The LTC3525L-3 is a high efficiency synchronous step-up DC/DC converter with output disconnect that can start up with an input as low as 0.7V. It offers a compact, high efficiency alternative to charge pumps in single cell or dual cell alkaline applications. Only three small external components are required. The LTC3525L-3 generates a fixed 3V output voltage.
The device includes a 0.5Ω N-channel MOSFET switch and a 0.85Ω P-channel synchronous rectifier. Peak switch current ranges from 150mA to 400mA, depending on load, providing enhanced efficiency. Quiescent current is an ultralow 7μA, maximizing battery life in portable applications.
Other features include <1μA shutdown current, anti-ringing control and thermal shutdown. The LTC3525L-3 is available in a tiny 6-pin SC70 package.
| Vout | Min Startup Voltage | Features | |
| LTC3525-3/3.3/5 | 3V/3.3V/5V | 1V | Output Disconnect |
| LTC3525D-3.3 | 3.3V | 0.85V | Pass Through Mode |
| LTC3525L-3 | 3V | 0.85V | Output Disconnect |
Applications
- MP3 Players
- Portable Instruments
- Glucose Meters
- Digital Cameras
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3525LESC6-3#TRMPBF | 6-Lead SC70 | ||
| LTC3525LESC6-3#TRPBF | 6-Lead SC70 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3525-3
- LTC3525-3.3
- LTC3525-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC3525L-3 yet. Have something to say?
Start a Discussion on EngineerZone®