LTC3406B-2
PRODUCTION2.25MHz, 600mA Synchronous Step-Down Regulator in ThinSOT
- Part Models
- 2
- 1ku List Price
- Starting From $3.58
Overview
- High Efficiency: Up to 96%
- 600mA Output Current at VIN = 3V
- 2.5V to 5.5V Input Voltage Range
- 2.25MHz Constant Frequency Operation
- No Schottky Diode Required
- Low Dropout Operation: 100% Duty Cycle
- Low Quiescent Current: 350µA
- 0.6V Reference Allows Low Output Voltages
- Shutdown Mode Draws < 1µA Supply Current
- Current Mode Operation for Excellent Line and Load Transient Response
- Overtemperature Protected
- Low Profile (1mm) SOT-23 Package
The LTC3406B-2 is a high efficiency monolithic synchronous buck regulator using a constant frequency, current mode architecture. Supply current with no load is 350µA, dropping to <1µA in shutdown. The 2.5V to 5.5V input voltage range makes the LTC3406B-2 ideally suited for single Li-Ion battery-powered applications. 100% duty cycle capability provides low dropout operation, extending battery life in portable systems. PWM pulse skipping mode operation provides very low output ripple voltage for noise sensitive applications.
The switching frequency is internally set at 2.25MHz, allowing the use of tiny surface mount inductors and capacitors. The internal synchronous switch increases efficiency and eliminates the need for an external Schottky diode. Low output voltages are easily supported with the 0.6V feedback reference voltage. The LTC3406B-2 is available in a low profile (1mm) SOT-23 package. Refer to LTC3406 for applications that require Burst Mode® operation.
| Vout | Fsw | Features | |
| LTC3406 | Adj. | 1.5MHz | Burst Mode |
| LTC3406-1.2 | 1.2V | 1.5MHz | Burst Mode |
| LTC3406-1.5 | 1.5V | 1.5MHz | Burst Mode |
| LTC3406-1.8 | 1.8V | 1.5MHz | Burst Mode |
| LTC3406B | Adj. | 1.5MHz | Burst Mode Disabled |
| LTC3406B-1.2 | 1.2V | 1.5MHz | Burst Mode Disabled |
| LTC3406B-2 | Adj. | 2.25MHz | Burst Mode Disabled |
| LTC3406A | Adj. | 1.5MHz | Low Ripple Burst Mode |
| LTC3406AB | Adj. | 1.5MHz | Burst Mode Disabled |
| LTC3406AB-2 | Adj. | 2.25MHz | Burst Mode Disabled |
Applications
- Cellular Telephones
- Personal Information Appliances
- Wireless and DSL Modems
- Digital Still Cameras
- MP3 Players
- Portable Instruments
Documentation
Data Sheet 1
User Guide 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3406B-2ES5#TRMPBF | 5-Lead TSOT-23 | ||
| LTC3406B-2ES5#TRPBF | 5-Lead TSOT-23 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTC3406AB-2 | PRODUCTION | 2.25MHz, 600mA Synchronous Step-Down Regulator in ThinSOT |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3406
- LTC3406-1.2
- LTC3406-1.5
- LTC3406-1.8
- LTC3406A
- LTC3406AB
- LTC3406B
- LTC3406B-1.2
- LTC3406B-1.5
- LTC3406B-1.8
- LTC3406B-2
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTC3406
- LTC3406-1.2
- LTC3406-1.5
- LTC3406-1.8
- LTC3406B
- LTC3406B-2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.
Evaluation Kits
Latest Discussions
No discussions on LTC3406B-2 yet. Have something to say?
Start a Discussion on EngineerZone®