Overview
Product Details
Demonstration circuit DC702 is a 2.25 MHz step-down converter, using the LTC3406B-2 adjustable output monolithic synchronous buck regulator. The DC702 has an input voltage range of 2.5V to 5.5V, and is capable of delivering up to 600 mA of output current at a minimum input voltage of 3V. the output voltage is set to 1.8V. The DC702 is made for noise sensitive applications, due to the LTC3406B-2 operating in pulse-skipping mode at low load currents.
Applicable Parts
Documentation & Resources
-
DC702A - Schematic9/24/2009PDF62K
-
DC702A - Demo Manual9/24/2009PDF252K
-
DC702A - Design File9/24/2009ZIP477K