LTC3388

RECOMMENDED FOR NEW DESIGNS

20V High Efficiency Nanopower Step-Down Regulator

Viewing:

Overview

  • 720nA Input IQ in Regulation (No Load), VIN = 4V
  • 820nA Input IQ in Regulation (No Load), VIN = 20V
  • 400nA Input IQ in UVLO
  • 2.7V to 20V Input Operating Range
  • Up to 50mA of Output Current
  • Pin Selectable Output Voltages:
    • 1.2V, 1.5V, 1.8V, 2.5V (LTC3388-1)
    • 2.8V, 3.0V, 3.3V, 5.0V (LTC3388-3)
  • High Efficiency Hysteretic Synchronous DC/DC Conversion
  • Standby Mode Disables Buck Switching
  • Available in 10-Lead MSE and 3mm × 3mm DFN Packages

The LTC3388-1/LTC3388-3 are high efficiency step-down DC/DC converters with internal high side and synchronous power switches that draw only 720nA typical DC supply current at no load while maintaining output voltage regulation.

Capable of supplying 50mA of load current, the LTC3388-1/LTC3388-3 also incorporate an accurate undervoltage lockout (UVLO) feature to disable the converter and maintain a low quiescent current state when the input voltage falls below 2.3V. In regulation, the LTC3388-1/LTC3388-3 enter a sleep state in which both input and output quiescent currents are minimal. The buck converter turns on and off as needed to maintain regulation. An additional standby mode disables buck switching while the output is in regulation for short duration loads requiring low ripple.

Output voltages of 1.2V, 1.5V, 1.8V, 2.5V (LTC3388-1) and 2.8V, 3.0V, 3.3V, 5.0V (LTC3388-3) are pin selectable. The LTC3388-1/LTC3388-3 can operate with VIN up to 20V while the no load quiescent current remains below 1μA.

Applications

  • Keep Alive Power for Portable Products
  • Industrial Control Supplies
  • Distributed Power Systems
  • Battery-Operated Devices

LTC3388
20V High Efficiency Nanopower Step-Down Regulator
50mA Step-Down Converter Efficiency vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 2
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1658A-B

LTC3388EMSE-3 Demo Board | 2.8V ≤ VIN ≤ 20V, VOUT = 2.8V to 5V @ 50mA

Product Details

Demonstration Circuit DC1658A is a 20V High Efficiency Nanopower Step-Down Regulator featuring the LTC3388-1/ LTC3388-3. The LTC3388 is an ultralow quiescent current power supply designed to regulate the output voltage by means of a nanopower high efficiency synchronous buck regulator. The input current is only 720nA typical at no load while maintaining output voltage regulation, capable of supplying 50mA of load current. The LTC3388-1/ LTC3388-3 also in-corporates an accurate undervoltage lockout feature to disable the converter and maintain a low quiescent current state when the input voltage falls below 2.3V. In regulation, the LTC3388-1/LTC3388-3 enter a sleep state in which both input and output quiescent currents are minimal. The buck converter turns on and off as needed to maintain regulation. An additional standby mode disables the buck switching while the  output is in regulation for short duration loads requiring low ripple.

eval board
DC1658A-A

LTC3388EMSE-1 Demo Board | 2.7V ≤ VIN ≤ 20V, VOUT = 1.2V to 2.5V @ 50mA

Product Details

Demonstration Circuit DC1658A is a 20V High Efficiency Nanopower Step-Down Regulator featuring the LTC3388-1/ LTC3388-3. The LTC3388 is an ultralow quiescent current power supply designed to regulate the output voltage by means of a nanopower high efficiency synchronous buck regulator. The input current is only 720nA typical at no load while maintaining output voltage regulation, capable of supplying 50mA of load current. The LTC3388-1/ LTC3388-3 also incorporates an accurate undervoltage lockout feature to disable the converter and maintain a low quiescent current state when the input voltage falls below 2.3V. In regulation, the LTC3388-1/LTC3388-3 enter a sleep state in which both input and output quiescent currents are minimal. The buck converter turns on and off as needed to maintain regulation. An additional standby mode disables the buck switching while the  output is in regulation for short duration loads requiring low ripple.


 


DC1658A-B
LTC3388EMSE-3 Demo Board | 2.8V ≤ VIN ≤ 20V, VOUT = 2.8V to 5V @ 50mA
DC1658A-B - Schematic
DC1658A-A
LTC3388EMSE-1 Demo Board | 2.7V ≤ VIN ≤ 20V, VOUT = 1.2V to 2.5V @ 50mA
DC1658A-B - Schematic

Latest Discussions

Recently Viewed