LTC2946
RECOMMENDED FOR NEW DESIGNSWide Range I2C Power, Charge and Energy Monitor
- Part Models
- 28
- 1ku List Price
- Starting From $5.98
Overview
- Rail-to-Rail Input Range: 0V to 100V
- Wide Input Supply Range: 2.7V to 100V
- Shunt Regulator for Supplies >100V
- ΔΣ ADC with Less Than ±0.4% Total Unadjusted Error
- 12-Bit Resolution for Current and Voltages
- ±1% Accurate Power and Energy Measurements
- ±0.6% Accurate Current and Charge Measurements
- Additional ADC Input Monitors an External Voltage
- Internal ±5% or External Time Bases
- Continuous Scan and Snapshot Modes
- Stores Minimum and Maximum Values
- Alerts When Limits Exceeded
- Split SDA Pin Eases Opto-Isolation
- Shutdown Mode with IQ < 40μA
- Available in 4mm × 3mm DFN and 16-Lead MSOP Packages
The LTC2946 is a rail-to-rail system monitor that measures current, voltage, power, charge and energy. It features an operating range of 2.7V to 100V and includes a shunt regulator for supplies above 100V. The current measurement common mode range of 0V to 100V is independent of the input supply. A 12-bit ADC measures load current, input voltage and an auxiliary external voltage. Load current and internally calculated power are integrated over an external clock or crystal or internal oscillator time base for charge and energy. An accurate time base allows the LTC2946 to provide measurement accuracy of better than ±0.6% for charge and ±1% for power and energy. Minimum and maximum values are stored and an overrange alert with programmable thresholds minimizes the need for software polling. Data is reported via a standard I2C interface.
The LTC2946 I2C interface includes separate data input and output pins for use with standard or opto-isolated I2C connections. The LTC2946-1 has an inverted data output for use with inverting opto-isolator configurations.
Applications
- Telecom Infrastructure
- Industrial Equipment
- General Purpose Energy Measurement
Documentation
Data Sheet 1
User Guide 1
Technical Articles 4
Product Selector Card 3
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2946CDE#PBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946CDE#TRPBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946CDE-1#PBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946CDE-1#TRPBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946CMS#PBF | 16-Lead MSOP | ||
| LTC2946CMS#TRPBF | 16-Lead MSOP | ||
| LTC2946CMS-1#PBF | 16-Lead MSOP | ||
| LTC2946CMS-1#TRPBF | 16-Lead MSOP | ||
| LTC2946HDE#PBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946HDE#TRPBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946HDE-1#PBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946HDE-1#TRPBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946HMS#PBF | 16-Lead MSOP | ||
| LTC2946HMS#TRPBF | 16-Lead MSOP | ||
| LTC2946HMS-1#PBF | 16-Lead MSOP | ||
| LTC2946HMS-1#TRPBF | 16-Lead MSOP | ||
| LTC2946IDE#PBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946IDE#TRPBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946IDE-1#PBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946IDE-1#TRPBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2946IMS#PBF | 16-Lead MSOP | ||
| LTC2946IMS#TRPBF | 16-Lead MSOP | ||
| LTC2946IMS-1#PBF | 16-Lead MSOP | ||
| LTC2946IMS-1#TRPBF | 16-Lead MSOP | ||
| LTC2946MPMS#PBF | 16-Lead MSOP | ||
| LTC2946MPMS#TRPBF | 16-Lead MSOP | ||
| LTC2946MPMS-1#PBF | 16-Lead MSOP | ||
| LTC2946MPMS-1#TRPBF | 16-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC2946CDE#PBF | PRODUCTION | |
| LTC2946CDE#TRPBF | PRODUCTION | |
| LTC2946CDE-1#PBF | PRODUCTION | |
| LTC2946CDE-1#TRPBF | PRODUCTION | |
| LTC2946CMS-1#PBF | PRODUCTION | |
| LTC2946CMS-1#TRPBF | PRODUCTION | |
| LTC2946HMS#PBF | PRODUCTION | |
| LTC2946HMS#TRPBF | PRODUCTION | |
| LTC2946HMS-1#PBF | PRODUCTION | |
| LTC2946HMS-1#TRPBF | PRODUCTION | |
| LTC2946IDE-1#PBF | PRODUCTION | |
| LTC2946IDE-1#TRPBF | PRODUCTION | |
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC2946CMS#PBF | PRODUCTION | |
| LTC2946CMS#TRPBF | PRODUCTION | |
| LTC2946HDE-1#PBF | PRODUCTION | |
| LTC2946HDE-1#TRPBF | PRODUCTION | |
| LTC2946IDE#PBF | PRODUCTION | |
| LTC2946IDE#TRPBF | PRODUCTION | |
| LTC2946IMS#PBF | PRODUCTION | |
| LTC2946IMS#TRPBF | PRODUCTION | |
| LTC2946IMS-1#PBF | PRODUCTION | |
| LTC2946IMS-1#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC2946CMS#PBF | PRODUCTION | |
| LTC2946CMS#TRPBF | PRODUCTION | |
| LTC2946CMS-1#PBF | PRODUCTION | |
| LTC2946CMS-1#TRPBF | PRODUCTION | |
| LTC2946HMS#PBF | PRODUCTION | |
| LTC2946HMS#TRPBF | PRODUCTION | |
| LTC2946HMS-1#PBF | PRODUCTION | |
| LTC2946HMS-1#TRPBF | PRODUCTION | |
| LTC2946IMS#PBF | PRODUCTION | |
| LTC2946IMS#TRPBF | PRODUCTION | |
| LTC2946IMS-1#PBF | PRODUCTION | |
| LTC2946IMS-1#TRPBF | PRODUCTION | |
| LTC2946MPMS#PBF | PRODUCTION | |
| LTC2946MPMS#TRPBF | PRODUCTION | |
| LTC2946MPMS-1#PBF | PRODUCTION | |
| LTC2946MPMS-1#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2946CMS#PBF | PRODUCTION | |
| LTC2946CMS#TRPBF | PRODUCTION | |
| LTC2946CMS-1#PBF | PRODUCTION | |
| LTC2946CMS-1#TRPBF | PRODUCTION | |
| LTC2946HMS#PBF | PRODUCTION | |
| LTC2946HMS#TRPBF | PRODUCTION | |
| LTC2946HMS-1#PBF | PRODUCTION | |
| LTC2946HMS-1#TRPBF | PRODUCTION | |
| LTC2946IMS#PBF | PRODUCTION | |
| LTC2946IMS#TRPBF | PRODUCTION | |
| LTC2946IMS-1#PBF | PRODUCTION | |
| LTC2946IMS-1#TRPBF | PRODUCTION | |
| LTC2946MPMS#PBF | PRODUCTION | |
| LTC2946MPMS#TRPBF | PRODUCTION | |
| LTC2946MPMS-1#PBF | PRODUCTION | |
| LTC2946MPMS-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| LTC2945 | RECOMMENDED FOR NEW DESIGNS | Wide Range I2C Power Monitor |
| Circuit Monitors 1 | ||
| LTC2947 | RECOMMENDED FOR NEW DESIGNS | 30A Power/Energy Monitor with Integrated Sense Resistor |
| Level Translators & Buffers 1 | ||
| LTC4317 | PRODUCTION | Dual I2C/SMBus Address Translator |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC2946
Linduino 3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.