LTC2625
LAST TIME BUYOctal 12-Bit Rail-to-Rail DACs in 16-Lead SSOP
- Part Models
- 8
- 1ku List Price
- Starting From $12.76
Overview
- Smallest Pin-Compatible Octal DACs:
- LTC2605: 16 Bits
- LTC2615: 14 Bits
- LTC2625: 12 Bits
- Guaranteed Monotonic Over Temperature
- 400kHz I2C Interface
- Wide 2.7V to 5.5V Supply Range
- Low Power Operation: 250µA per DAC at 3V
- Individual Channel Power-Down to 1µA (Max)
- Ultralow Crosstalk Between DACs (<10µV)
- High Rail-to-Rail Output Drive (±15mA, Min)
- Double-Buffered Digital Inputs
- 27 Selectable Addresses
- LTC2605/LTC2615/LTC2625: Power-On Reset to Zero-Scale
- LTC2605-1/LTC2615-1/LTC2625-1: Power-On Reset to Mid-scale
- Tiny 16-Lead Narrow SSOP Package
The LTC2605/LTC2615/LTC2625 are octal 16-, 14- and 12-bit, 2.7V to 5.5V rail-to-rail voltage-output DACs in 16-lead narrow SSOP packages. They have built-in high performance output buffers and are guaranteed monotonic.
These parts establish new board-density benchmarks for 16- and 14-bit DACs and advance performance standards for output drive, crosstalk and load regulation in single-supply, voltage-output multiples.
The parts use the 2-wire I2C compatible serial interface. The LTC2605/LTC2615/LTC2625 operate in both the standard mode (maximum clock rate of 100kHz) and the fast mode (maximum clock rate of 400kHz).
The LTC2605/LTC2615/LTC2625 incorporate a power-on reset circuit. During power-up, the voltage outputs rise less than 10mV above zero-scale; and after power-up, they stay at zero-scale until a valid write and update take place. The power-on reset circuit resets the LTC2605-1/LTC2615-1/LTC2625-1 to mid-scale. The voltage output stays at mid-scale until a valid write and update takes place.
Applications
- Mobile Communications
- Process Control and Industrial Automation
- Instrumentation
- Automatic Test Equipment
Documentation
Data Sheet 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2625CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2625CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2625CGN-1#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2625CGN-1#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2625IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2625IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2625IGN-1#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2625IGN-1#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC2625CGN#PBF | ||
| LTC2625CGN#TRPBF | ||
| LTC2625CGN-1#PBF | ||
| LTC2625CGN-1#TRPBF | ||
| LTC2625IGN#PBF | ||
| LTC2625IGN#TRPBF | ||
| LTC2625IGN-1#PBF | ||
| LTC2625IGN-1#TRPBF | ||
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC2625CGN#PBF | ||
| LTC2625CGN#TRPBF | ||
| LTC2625CGN-1#PBF | ||
| LTC2625CGN-1#TRPBF | ||
| LTC2625IGN#PBF | ||
| LTC2625IGN#TRPBF | ||
| LTC2625IGN-1#PBF | ||
| LTC2625IGN-1#TRPBF | ||
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC2625CGN#PBF | ||
| LTC2625CGN#TRPBF | ||
| LTC2625CGN-1#PBF | ||
| LTC2625CGN-1#TRPBF | ||
| LTC2625IGN#PBF | ||
| LTC2625IGN#TRPBF | ||
| LTC2625IGN-1#PBF | ||
| LTC2625IGN-1#TRPBF | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| LTC2625CGN#PBF | ||
| LTC2625CGN#TRPBF | ||
| LTC2625CGN-1#PBF | ||
| LTC2625CGN-1#TRPBF | ||
| LTC2625IGN#PBF | ||
| LTC2625IGN#TRPBF | ||
| LTC2625IGN-1#PBF | ||
| LTC2625IGN-1#TRPBF | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| LTC2637 | PRODUCTION | Octal 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference |
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| Level Translators & Buffers 1 | ||
| LTC4317 | PRODUCTION | Dual I2C/SMBus Address Translator |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool