LTC2461
PRODUCTIONDifferential Ultra-Tiny, 16-Bit I2C ΔΣ ADCs with 10ppm/°C Max Precision Reference
- Part Models
- 8
- 1ku List Price
- Starting From $2.55
Overview
- 16-Bit Resolution, No Missing Codes
- Internal Reference, High Accuracy 10ppm/°C (Max)
- Single-Ended (LTC2461) or Differential (LTC2463)
- 2LSB Offset Error (Typ)
- 0.01% Gain Error (Typ)
- 60 Conversions Per Second
- Single Conversion Settling Time for Multiplexed Applications
- 1.5mA Supply Current
- 200nA Sleep Current
- Internal Oscillator—No External Components Required
- 2-Wire I2C Interface with Two Addresses Plus One Global Address for Synchronization
- Ultra-Tiny, 12-Lead, 3mm × 3mm DFN and MSOP Packages
The LTC2461/LTC2463 are ultra tiny, 16-Bit analog to digital converters with an integrated precision reference. They use a single 2.7V to 5.5V supply and communicate through an I2C Interface. The LTC2461 is single-ended with a 0V to 1.25V input range and the LTC2463 is differential with a 1.25V input range. Both ADCs include a 1.25V integrated reference with 2ppm/°C drift performance and 0.1% initial accuracy. The converters are available in a 12-pin 3mm × 3mm DFN package or an MSOP-12 package. They include an integrated oscillator and perform conversions with no latency for multiplexed applications. The LTC2461/LTC2463 include a proprietary input sampling scheme that reduces the average input current several orders of magnitude when compared to conventional delta sigma converters.
Following a single conversion, the LTC2461/LTC2463 automatically power down the converter and can also be configured to power down the reference. When both the ADC and reference are powered down, the supply current is reduced to 200nA.
The LTC2461/LTC2463 can sample at 60 conversions per second and, due to the very large oversampling ratio, have extremely relaxed antialiasing requirements. Both include continuous internal offset and fullscale calibration algorithms which are transparent to the user, ensuring accuracy over time and the operating temperature range.
Applications
- System Monitoring
- Environmental Monitoring
- Direct Temperature Measurements
- Instrumentation
- Data Acquisition
- Embedded ADC Upgrades
Documentation
Data Sheet 1
User Guide 1
Device Drivers 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2461CDD#PBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2461CDD#TRPBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2461CMS#PBF | 12-Lead MSOP | ||
| LTC2461CMS#TRPBF | 12-Lead MSOP | ||
| LTC2461IDD#PBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2461IDD#TRPBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2461IMS#PBF | 12-Lead MSOP | ||
| LTC2461IMS#TRPBF | 12-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC2461CMS#PBF | PRODUCTION | |
| LTC2461CMS#TRPBF | PRODUCTION | |
| LTC2461IMS#PBF | PRODUCTION | |
| LTC2461IMS#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2461CMS#PBF | PRODUCTION | |
| LTC2461CMS#TRPBF | PRODUCTION | |
| LTC2461IMS#PBF | PRODUCTION | |
| LTC2461IMS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| Level Translators & Buffers 1 | ||
| LTC4317 | PRODUCTION | Dual I2C/SMBus Address Translator |
| Matched Resistors & Transistors 1 | ||
| LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
| Temperature Sensors 1 | ||
| LTC2990 | RECOMMENDED FOR NEW DESIGNS | Quad I2C Voltage, Current and Temperature Monitor |
Tools & Simulations
Linduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.