LTC2415
PRODUCTION24-Bit No Latency Delta Sigma ADC with Differential Input and Differential Reference
- Part Models
- 9
- 1ku List Price
- Starting From $7.53
Overview
- 2x Speed Up Version of the LTC2410/LTC2413: 15Hz Output Rate, 50Hz or 60Hz Notch—LTC2415; 13.75Hz Output Rate, Simultaneous 5
- Differential Input and Differential Reference with GND to VCC Common Mode Range
- 2ppm INL, No Missing Codes
- 2.5ppm Gain Error
- 0.23ppm Noise
- Single Conversion Settling Time for Multiplexed Applications
- Internal Oscillator—No External Components Required
- 24-Bit ADC in Narrow SSOP-16 Package (SO-8 Footprint)
- Single Supply 2.7V to 5.5V Operation
- Low Supply Current (200µA) and Auto Shutdown
The LTC2415/LTC2415-1 are micropower 24-bit differential ∆Σ analog to digital converters with integrated oscillator, 2ppm INL, 0.23ppm RMS noise and a 2.7V to 5.5V supply range. They use delta-sigma technology and provide single cycle settling time for multiplexed applications. Through a single pin, the LTC2415 can be configured for better than 110dB input differential mode rejection at 50Hz or 60Hz ±2%, or it can be driven by an external oscillator for a user defined rejection frequency. The LTC2415-1 can be configured for better than 87dB input differential mode rejection over the range of 49Hz to 61.2Hz (50Hz and 60Hz ±2% simultaneously). The internal oscillator requires no external frequency setting components.
The converters accept any external differential reference voltage from 0.1V to VCC for flexible ratiometric and remote sensing measurement configurations. The full-scale differential input range is from –0.5VREF to 0.5VREF. The reference common mode voltage, VREFCM, and the input common mode voltage, VINCM, may be independently set anywhere within the GND to VCC range of the LTC2415/LTC2415-1. The DC common mode input rejection is better than 140dB.
The LTC2415/LTC2415-1 communicate through a flexible 3-wire digital interface which is compatible with SPI and MICROWIRE™ protocols.
Applications
- Direct Sensor Digitizer
- Weight Scales
- Direct Temperature Measurement
- Gas Analyzers
- Strain Gage Transducers
- Instrumentation
- Data Acquisition
- Industrial Process Control
- 6-Digit DVMs
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 2
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2415-1CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2415-1CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2415-1IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2415-1IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2415CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2415CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2415DICE | DIE | ||
| LTC2415IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2415IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC2415-1CGN#PBF | PRODUCTION | |
| LTC2415-1CGN#TRPBF | PRODUCTION | |
| LTC2415-1IGN#PBF | PRODUCTION | |
| LTC2415-1IGN#TRPBF | PRODUCTION | |
| LTC2415CGN#PBF | PRODUCTION | |
| LTC2415CGN#TRPBF | PRODUCTION | |
| LTC2415IGN#PBF | PRODUCTION | |
| LTC2415IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC2415-1CGN#PBF | PRODUCTION | |
| LTC2415-1CGN#TRPBF | PRODUCTION | |
| LTC2415-1IGN#PBF | PRODUCTION | |
| LTC2415-1IGN#TRPBF | PRODUCTION | |
| LTC2415CGN#PBF | PRODUCTION | |
| LTC2415CGN#TRPBF | PRODUCTION | |
| LTC2415IGN#PBF | PRODUCTION | |
| LTC2415IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC2415-1CGN#PBF | PRODUCTION | |
| LTC2415-1CGN#TRPBF | PRODUCTION | |
| LTC2415-1IGN#PBF | PRODUCTION | |
| LTC2415-1IGN#TRPBF | PRODUCTION | |
| LTC2415CGN#PBF | PRODUCTION | |
| LTC2415CGN#TRPBF | PRODUCTION | |
| LTC2415IGN#PBF | PRODUCTION | |
| LTC2415IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| Matched Resistors & Transistors 1 | ||
| LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
| Oscillators 1 | ||
| LTC6991 | PRODUCTION | TimerBlox: Resettable, Low Frequency Oscillator |
Tools & Simulations
Linduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.