LTC2413
PRODUCTION24-Bit No Latency ∆Σ™ ADC with Simultaneous 50Hz/60Hz Rejection
- Part Models
- 4
- 1ku List Price
- Starting From $8.66
Overview
- Simultaneous 50Hz/60Hz Rejection (87dB Minimum)
- Differential Input and Differential Reference with GND to VCC Common Mode Range
- 2ppm INL and No Missing Codes at 24 Bits
- 0.1ppm Offset and 2.5ppm Full-Scale Error
- 0.16ppm Noise
- No Latency: Digital Filter Settles in a Single Cycle.
- Internal Oscillator—No External Components Required
- 24-Bit ADC in Narrow SSOP-16 Package (SO-8 Footprint)
- Single Supply 2.7V to 5.5V Operation
- Low Supply Current (200µA) and Auto Shutdown
- Pin Compatible with LTC2410
The LTC2413 is a 2.7V to 5.5V simultaneous 50Hz/60Hz rejection micropower 24-bit differential ∆Σ analog to digital converter with an integrated oscillator, 2ppm INL and 0.16ppm RMS noise. It uses delta-sigma technology and provides single cycle settling time for multiplexed applications. Through a single pin, the LTC2413 can be configured for better than 87dB input differential mode rejection over the range of 49Hz to 61.2Hz (50Hz and 60Hz ±2% simultaneously), or it can be driven by an external oscillator for a user defined rejection frequency. The internal oscillator requires no external frequency setting components.
The converter accepts any external differential reference voltage from 0.1V to VCC for flexible ratiometric and remote sensing measurement configurations. The fullscale differential input range is from –0.5VREF to 0.5VREF. The reference common mode voltage, VREFCM, and the input common mode voltage, VINCM, may be independently set anywhere within the GND to VCC range of the LTC2413. The DC common mode input rejection is better than 140dB.
The LTC2413 communicates through a flexible 3-wire digital interface which is compatible with SPI and MICROWIRE protocols.
Applications
- Direct Sensor Digitizer
- Weight Scales
- Direct Temperature Measurement
- Gas Analyzers
- Strain-Gauge Transducers
- Instrumentation
- Data Acquisition
- Industrial Process Control
- 6-Digit DVMs
- Products for International Markets
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2413CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2413CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2413IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2413IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC2413CGN#PBF | PRODUCTION | |
| LTC2413CGN#TRPBF | PRODUCTION | |
| LTC2413IGN#PBF | PRODUCTION | |
| LTC2413IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC2413CGN#PBF | PRODUCTION | |
| LTC2413CGN#TRPBF | PRODUCTION | |
| LTC2413IGN#PBF | PRODUCTION | |
| LTC2413IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC2413CGN#PBF | PRODUCTION | |
| LTC2413CGN#TRPBF | PRODUCTION | |
| LTC2413IGN#PBF | PRODUCTION | |
| LTC2413IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| Matched Resistors & Transistors 1 | ||
| LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
| Oscillators 1 | ||
| LTC6991 | PRODUCTION | TimerBlox: Resettable, Low Frequency Oscillator |