LTC2052

PRODUCTION

Quad Zero-Drift Operational Amplifiers

Viewing:

Overview

  • Maximum Offset Voltage of 3µV
  • Maximum Offset Voltage Drift of 30nV/°C
  • Small Footprint, Low Profile MS8/GN16 Packages
  • Single Supply Operation: 2.7V to ±5.5V
  • Noise: 1.5µVP-P (0.01Hz to 10Hz Typ)
  • Voltage Gain: 140dB (Typ)
  • PSRR: 130dB (Typ)
  • CMRR: 130dB (Typ)
  • Supply Current: 0.75mA (Typ) per Amplifier
  • Extended Common Mode Input Range
  • Output Swings Rail-to-Rail
  • Operating Temperature Range –40°C to 125°C
LTC2052
Quad Zero-Drift Operational Amplifiers
High Performance Low Cost Instrumentation Amplifier Input Referred Noise 0.1Hz to 10Hz Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5 Product Package 6
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2052
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed