LTC1876
PRODUCTIONHigh Efficiency, 2-Phase, Dual Synchronous Step-Down Switching Controller and Step-Up Regulator
- Part Models
- 2
- 1ku List Price
- Starting From $9.43
Overview
Step-Down Controller
- Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
- Power Good Output Voltage Indicator
- OPTI-LOOP™ Compensation Minimizes COUT
- DC Programmed Fixed Frequency 150kHz to 300kHz
- Wide VIN Range: 3.5V to 36V Operation
- Very Low Dropout Operation: 99% Duty Cycle
- Adjustable Soft-Start Current Ramping
- Latched Short-Circuit Shutdown with Defeat Option
- Remote Output Voltage Sense and OV Protection
- 5V and 3.3V Standby Regulators
- Selectable Const. Freq. or Burst Mode™ Operation
Step-Up Regulator
- High Operating Switching Frequency of 1.2MHz
- Low Internal VCESAT Switch: 400mV @ 1A, VIN = 3V
- Wide VIN Range: 2.6V to 16V Operation
- High Output Voltage: Up to 34V
The LTC1876 is a high performance triple output switching regulator. It incorporates a dual step-down switching controller that drives all N-channel synchronous power MOSFET stages. A step-up regulator with an internal 1A, 36V switch provides the third output.
The step-down controllers minimize power loss and noise by operating the output stage of each controller out of phase. OPTI-LOOP compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. A RUN/SS pin for each controller provides both soft-start and an optional timed, short-circuit shutdown that can be configured to latch offone or both controllers. Current foldback provides additional short-circuit protection. In an overvoltage condition, the bottom MOSFET is latched on until VOUT returns to normal. The FCB pin can be used to inhibit Burst Mode operation or to enable regulation of a secondary output voltage.
The step-up regulator operates at 1.2MHz, allowing the use of tiny low cost capacitors and inductors. In addition,its internal 1A switch allows high current outputs to be generated. Its current mode control scheme provides excellent line and load regulation.
Applications
- 3.3V Input Step-Down Converter
- Notebook and Palmtop Computers, PDAs
- Battery-Operated Digital Devices
Documentation
Data Sheet 1
User Guide 2
Design Note 2
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1876EG#PBF | 36-Lead SSOP | ||
| LTC1876EG#TRPBF | 36-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 18, 2019 - 19_0266 Laser Top Mark for SSOP36/44/48 Packages assembled in ADPG and UTAC |
||
| LTC1876EG#PBF | PRODUCTION | |
| LTC1876EG#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
Evaluation Kits
Latest Discussions
No discussions on LTC1876 yet. Have something to say?
Start a Discussion on EngineerZone®