LTC1871

PRODUCTION

Wide Input Range, No RSENSE Current Mode Boost, Flyback and SEPIC Controller

Viewing:

Overview

  • High Efficiency (No Sense Resistor Required)
  • Wide Input Voltage Range: 2.5V to 36V
  • Current Mode Control Provides Excellent Transient Response
  • High Maximum Duty Cycle (92% Typ)
  • ±2% RUN Pin Threshold with 100mV Hysteresis
  • ±1% Internal Voltage Reference
  • Micropower Shutdown: IQ = 10μA
  • Programmable Operating Frequency (50kHz to 1MHz) with One External Resistor
  • Synchronizable to an External Clock Up to 1.3 × fOSC
  • User-Controlled Pulse Skip or Burst Mode® Operation
  • Internal 5.2V Low Dropout Voltage Regulator
  • Output Overvoltage Protection
  • Capable of Operating with a Sense Resistor for High Output Voltage Applications
  • Small 10-Lead MSOP Package
LTC1871
Wide Input Range, No RSENSE Current Mode Boost, Flyback and SEPIC Controller
High Effi ciency 3.3V Input, 5V Output Boost Converter (Bootstrapped) Efficiency of Figure 1 Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1871
  • LTC1871-1
  • LTC1871-7
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC414B

LTC1871EMS | Boost Controller, 3V ≤ VIN ≤ 5V, VOUT = 5V @ 7A

Product Details

Demonstration circuit DC414 is a step-up (Boost) DC-DC converter featuring the LTC1871 controller. The circuit is capable of providing an output voltage of 5V at 7A (10A peak) from an input supply of 3.3V. External frequency synchronization is provided, as are two modes of operation at light load conditions: Burst mode™ operation to reduce switching losses and maintain high operating efficiency, and continuous mode to provide constant operating frequency with low quiescent current. The LTC1871 is a No RSENSE current mode step-up controller. It eliminates the need for a current sense resistor and maximizes the efficiency of the demo circuit —up to 95%. The LTC1871 can operate up to a frequency of 1MHz, allowing for the use of small inductors and capacitors. The low shutdown quiescent current of 10μA makes the LTC1871 ideally suited for battery-operated systems. Applications include telecom power supplies, cellular phones, PDAs and portable electronic equipment.


 

eval board
DC415A

LTC1871EMS | High Efficiency SEPIC Converter, 5V-15V Input, 12VOUT @ 2Amp

Product Details

Demonstration circuit 415 is a SEPIC (step-up or step-down) DC/DC converter featuring the LTC1871 controller. The circuit is capable of providing an output voltage of 12V at 2A from an input voltage of 5V to 15V. External frequency synchronization is provided, as are two modes of operation at light load conditions: Burst Mode® operation reduces switching losses and maintains high efficiency operation; and continuous mode which provides constant operating frequency with low quiescent current.


 


DC414B
LTC1871EMS | Boost Controller, 3V ≤ VIN ≤ 5V, VOUT = 5V @ 7A
DC414B Demo Board DC414B Demo Board DC414B Demo Board DC414B Demo Board DC414B Demo Board DC414B - Schematic
DC415A
LTC1871EMS | High Efficiency SEPIC Converter, 5V-15V Input, 12VOUT @ 2Amp
DC415A - Schematic

Latest Discussions

Recently Viewed