LTC1871-7

PRODUCTION

High Input Voltage, Current Mode Boost, Flyback and SEPIC Controller

Viewing:

Overview

  • Optimized for High Input Voltage Applications
  • Wide Chip Supply Voltage Range: 6V to 36V
  • Internal 7V Low Dropout Voltage Regulator Optimized for 6V-Rated MOSFETs
  • Current Mode Control Provides Excellent Transient Response
  • High Maximum Duty Cycle (92% Typ)
  • ±2% RUN Pin Threshold with 100mV Hysteresis
  • ±1% Internal Voltage Reference
  • Micropower Shutdown: IQ = 10µA
  • Programmable Operating Frequency (50kHz to 1MHz) with One External Resistor
  • Synchronizable to an External Clock Up to 1.3 × fOSC
  • User-Controlled Pulse Skip or Burst Mode® Operation
  • Output Overvoltage Protection
  • Can be Used in a No RSENSE Mode for VDS < 36V
  • Small 10-Lead MSOP Package

The LTC1871-7 is a current mode, boost, flyback and SEPIC controller optimized for driving 6V-rated MOSFETs in high voltage applications. The LTC1871-7 works equally well in low or high power applications and requires few components to provide a complete power supply solution. The switching frequency can be set with an external resistor over a 50kHz to 1MHz range, and can be synchronized to an external clock using the MODE/SYNC pin. Burst Mode operation at light loads, a low minimum operating supply voltage of 6V and a low shutdown quiescent current of 10µA make the LTC1871-7 well suited for battery-operated systems. For applications requiring constant frequency operation, Burst Mode operation can be defeated using the MODE/SYNC pin. The LTC1871-7 is available in the 10-lead MSOP package.

VIN Range INTVCC Features
LTC1871 2.5V to 36V 5.2V -
LTC1871-1 2.5V to 36V 5.2V Lower Burst Mode Threshold (0.195V vs. 0.3V)
LTC1871-7 6V to 36V 7V Drives 6V Gate N-Channel MOSFETs
LTC1871X 2.5V to 36V 5.2V 175°C Junction Temp, 100% Tested at 175°C

Applications

  • Telecom Power Supplies
  • 42V Automotive Systems
  • 24V Industrial Controls
  • IP Phone Power Supplies

LTC1871-7
High Input Voltage, Current Mode Boost, Flyback and SEPIC Controller
Small, Nonisolated 12V Flyback Telecom Housekeeping Supply Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1871
  • LTC1871-1
  • LTC1871-7
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1871-7 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed