LTC1840
PRODUCTIONDual Fan Controller with 2-Wire Interface
- Part Models
- 4
- 1ku List Price
- Starting From $3.81
Overview
- Two 8-Bit Current DACs
- DACs Guaranteed Monotonic
- Known IC State on Power-Up
- Serial Interface Watchdog Timer with Disable
- 2-Wire Serial Interface Compatible with I2C™ and SMBus
- 2 Programmable Fan Tachometer Interfaces
- 4 Programmable General Purpose I/Os
- Small 16-Pin SSOP Package
- Single 2.7V to 5.75V Supply Operation
- Fault Output Signal
- Status Register
- Fan Blasting Function
- Nine Addresses Using Two Programming Lines
The LTC1840 is a fan controller with two 8-bit current output DACs, two tachometer interfaces, and four general purpose I/O (GPIO) pins. It operates from a single supply with a range of 2.7V to 5.75V. A current output DAC is used to control an external switching regulator, which controls the fan speed. A current output DAC and tachometer allow a controller to form a closed control loop on fan velocity. The GPIO pins can be used as digital inputs or open drain pull-down outputs.
The part features a simple 2-wire I²C and SMBus compatible serial interface that allows communication between many devices. The interface includes a fault status register that reflects the state of the part and which can be polled to find the cause of a fault condition. Other operational characteristics of the part, such as DAC output currents, GPIO modes, and tachometer frequency, are also programmed through the serial interface. Two address pins provide nine possible device addresses.
The BLAST pin is provided to force the DAC output currents to program the maximum regulator output voltages through a single pin and gate the operation of the serial access timer.
Applications
- Servers
- Desktop Computers
- Power Supplies
- Cooling Systems
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1840CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1840CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1840IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1840IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1840CGN#PBF | PRODUCTION | |
| LTC1840CGN#TRPBF | PRODUCTION | |
| LTC1840IGN#PBF | PRODUCTION | |
| LTC1840IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1840CGN#PBF | PRODUCTION | |
| LTC1840CGN#TRPBF | PRODUCTION | |
| LTC1840IGN#PBF | PRODUCTION | |
| LTC1840IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1840CGN#PBF | PRODUCTION | |
| LTC1840CGN#TRPBF | PRODUCTION | |
| LTC1840IGN#PBF | PRODUCTION | |
| LTC1840IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.