LTC1735

PRODUCTION

High Efficiency Synchronous Step-Down Switching Regulator

Viewing:

Overview

  • Synchronizable/Programmable Fixed Frequency
  • OPTI-LOOP Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 4V to 36V Operation
  • VOUT Range: 0.8V to 6V
  • Internal Current Foldback
  • Output Overvoltage Crowbar Protection
  • Latched Short-Circuit Shutdown Timer with Defeat Option
  • Very Low Dropout Operation: 99% Duty Cycle
  • Forced Continuous Control Pin
  • Optional Programmable Soft-Start
  • Remote Output Voltage Sense
  • Power Good Output (LTC1735F Only)
  • Logic Controlled Micropower Shutdown: IQ < 25µA
  • LTC1435 Pin Compatible with Minor Component Changes
  • Available in 16-Lead Narrow SSOP, SO Packages and 20-Lead TSSOP Package (LTC1735F Only)

The LTC1735 is a synchronous step-down switching regulator controller that drives external N-channel power MOSFETs using a fixed frequency architecture. Burst Mode operation provides high efficiency at low load currents. The precision 0.8V reference is compatible with future generation microprocessors. OPTI-LOOP compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values.

The operating frequency (synchronizable up to 500kHz) is set by an external capacitor allowing maximum flexibility in optimizing efficiency. A forced continuous control pin reduces noise and RF interference and can assist secondary winding regulation by disabling Burst Mode operation when the main output is lightly loaded.

Protection features include internal foldback current limiting, output overvoltage crowbar and optional short-circuit shutdown. Soft-start is provided by an external capacitor that can be used to properly sequence supplies. The operating current level is user-programmable via an external current sense resistor. Wide input supply range allows operation from 4V to 30V (36V maximum).

Features
LTC1735 -
LTC1735-1 Power Good

Applications

  • Notebook and Palmtop Computers, PDAs
  • Cellular Telephones and Wireless Modems
  • DC Power Distribution Systems

LTC1735
High Efficiency Synchronous Step-Down Switching Regulator
Figure 1. High Efficiency Step-Down Converter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1735
  • LTC1735-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC247A

LTC1735CS | CPU Low Voltage High Current Supply, VIN = 6V to 26V, VOUT = 1.6V @ 9A (thru-hole caps)

Product Details

DC247A:Demo Board for the LTC1735 High Efficiency Synchronous Step-Down Switching Regulator.

eval board
DC222A

LTC1735CS | 10A Synchronous Buck Regulator, VIN = 5.5V to 28V, VOUT = 1.6V to 5V (Thru-Hole Caps)

Product Details

DC222A: Demo Board for the LTC1735 High Efficiency Synchronous Step-Down Switching Regulator.

DC247A
LTC1735CS | CPU Low Voltage High Current Supply, VIN = 6V to 26V, VOUT = 1.6V @ 9A (thru-hole caps)
DC247A - Schematic
DC222A
LTC1735CS | 10A Synchronous Buck Regulator, VIN = 5.5V to 28V, VOUT = 1.6V to 5V (Thru-Hole Caps)
DC222A - Schematic

Latest Discussions

Recently Viewed