LTC1735

PRODUCTION

High Efficiency Synchronous Step-Down Switching Regulator

Viewing:

Overview

  • Synchronizable/Programmable Fixed Frequency
  • OPTI-LOOP™ Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 4V to 36V Operation
  • VOUT Range: 0.8V to 6V
  • Internal Current Foldback
  • Output Overvoltage Crowbar Protection
  • Latched Short-Circuit Shutdown Timer with Defeat Option
  • Very Low Dropout Operation: 99% Duty Cycle
  • Forced Continuous Control Pin
  • Optional Programmable Soft-Start
  • Remote Output Voltage Sense
  • Power Good Output (LTC1735F Only)
  • Logic Controlled Micropower Shutdown: IQ < 25µA
  • LTC1435 Pin Compatible with Minor Component Changes
  • Available in 16-Lead Narrow SSOP, SO Packages and 20-Lead TSSOP Package (LTC1735F Only)
LTC1735
High Efficiency Synchronous Step-Down Switching Regulator
Figure 1. High Efficiency Step-Down Converter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1735
  • LTC1735-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC222A

LTC1735CS | 10A Synchronous Buck Regulator, VIN = 5.5V to 28V, VOUT = 1.6V to 5V (Thru-Hole Caps)

Product Details

DC222A: Demo Board for the LTC1735 High Efficiency Synchronous Step-Down Switching Regulator.

eval board
DC247A

LTC1735CS | CPU Low Voltage High Current Supply, VIN = 6V to 26V, VOUT = 1.6V @ 9A (thru-hole caps)

Product Details

DC247A:Demo Board for the LTC1735 High Efficiency Synchronous Step-Down Switching Regulator.

DC222A
LTC1735CS | 10A Synchronous Buck Regulator, VIN = 5.5V to 28V, VOUT = 1.6V to 5V (Thru-Hole Caps)
DC222A - Schematic
DC247A
LTC1735CS | CPU Low Voltage High Current Supply, VIN = 6V to 26V, VOUT = 1.6V @ 9A (thru-hole caps)
DC247A - Schematic

Latest Discussions

Recently Viewed