LTC1709-8
PRODUCTION2-Phase, 5-Bit VID, Current Mode, High Efficiency, Synchronous Step-Down Switching Regulators
- Part Models
- 2
- 1ku List Price
- Starting From $7.56
Overview
- Single Controller Operates Two Output Stages Antiphase Reducing Required Input Capacitance and Power Supply Induced Noise
- Two 5-Bit Desktop VID Codes:
- LTC1709-8 For VRM8.4 (VOUT from 1.3V to 3.5V)
- LTC1709-9 For VRM9.0 (VOUT from 1.1V to 1.85V)
- Current Mode Control Ensures Best Current Sharing
- True Remote Sensing Differential Amplifier
- Power Good Output Indicator
- OPTI-LOOP™ Compensation Minimizes COUT
- Programmable Fixed Frequency: 150kHz to 300kHz
- ±1% Output Voltage Accuracy
- Wide VIN Range: 4V to 36V Operation
- Adjustable Soft-Start Current Ramping
- Internal Current Foldback and Short-Circuit Shutdown
- Overvoltage Soft Latch Eliminates Nuisance Trips
- Low Shutdown Current: 20µA
- Available in 36-Lead Narrow SSOP Package
The LTC1709-8/LTC1709-9 are 2-phase, VID programmable, synchronous step-down switching regulator controllers that drive two all N-channel external power MOSFET stages in a fixed frequency architecture. The 2-phase controller drives its two output stages out of phase at frequencies from 150kHz to 300kHz to minimize the RMS ripple currents in both input and output capacitors. The 2-phase technique effectively multiplies the fundamental frequency by two, improving transient response while operating each channel at an optimum frequency for efficiency. Thermal design is also simplified.
An internal differential amplifier provides true remote sensing of the regulated supply’s positive and negative output terminals as required for high current applications.
The RUN/SS pin provides soft-start and optional timed, short-circuit shutdown. Current foldback limits MOSFET dissipation during short-circuit conditions when the overcurrent latchoff is disabled. OPTI-LOOP compensation allows the transient response to be optimized for a wide range of output capacitors and ESR values. The LTC1709-8/LTC1709-9 implement two different VID tables compliant with VRM8.4 and VRM9.0 respectively.
| Vout Range | VRM | |
| LTC1709 | 1.3V to 3.5V | VRM8.4 |
| LTC1709-7 | 0.925V to 2V | Mobile |
| LTC1709-8 | 1.3V to 3.5V | VRM8.4 |
| LTC1709-85 | 1.05V to 1.825V | VRM8.5 |
| LTC1709-9 | 1.1V to 1.85V | VRM9.0 |
Applications
- Workstations
- Internet Servers
- Large Memory Arrays
- DC Power Distribution Systems
Documentation
Data Sheet 1
User Guide 1
Design Note 4
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1709EG-8#PBF | 36-Lead SSOP | ||
| LTC1709EG-8#TRPBF | 36-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 18, 2019 - 19_0266 Laser Top Mark for SSOP36/44/48 Packages assembled in ADPG and UTAC |
||
| LTC1709EG-8#PBF | PRODUCTION | |
| LTC1709EG-8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1709
- LTC1709-7
- LTC1709-8
- LTC1709-85
- LTC1709-9
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC1709-8 yet. Have something to say?
Start a Discussion on EngineerZone®