LTC1663
PRODUCTION10-Bit Rail-to-Rail Micropower DAC with 2-Wire Interface
- Part Models
- 16
- 1ku List Price
- Starting From $3.24
Overview
- Micropower 10-Bit DAC in SOT-23
- Low Operating Current: 60µA
- Ultralow Power Shutdown Mode: 10µA
- 2-Wire Serial Interface Compatible with SMBus and I2C
- Selectable Internal Reference or Ratiometric to VCC
- Maximum DNL Error: 0.75LSB
- 8 User Selectable Addresses (MSOP Package)
- Single 2.7V to 5.5V Operation
- Buffered True Rail-to-Rail Voltage Output
- Power-On Reset
- 0.6V VIL and 1.4V VIH for SDA and SCL
- Small 5-Lead SOT-23 and 8-Lead MSOP Packages
The LTC1663 is a 10-bit voltage output DAC with true buffered rail-to-rail output voltage capability. It operates from a single supply with a range of 2.7V to 5.5V. The reference for the DAC is selectable between the supply voltage or an internal bandgap reference. Selecting the internal bandgap reference will set the full-scale output voltage range to 2.5V. Selecting the supply as the reference sets the output voltage range to the supply voltage.
The part features a simple 2-wire serial interface compatible with SMBus and I2C that allows communication between many devices. The internal data registers are double buffered to allow for simultaneous update of several devices at once. The DAC can be put in low current power-down mode for use in power conscious systems.
Power-on reset ensures the DAC output is at 0V when power is initially applied, and all internal registers are cleared.
For I2C designs, please refer to the LTC1669.
Applications
- Digital Calibration
- Offset/Gain Adjustment
- Industrial Process Control
- Automatic Test Equipment
- Arbitrary Function Generators
- Battery-Powered Data Conversion Products
Documentation
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1663-1CS5#TRMPBF | 5-Lead TSOT-23 | ||
| LTC1663-1CS5#TRPBF | 5-Lead TSOT-23 | ||
| LTC1663-2CS5#TRMPBF | 5-Lead TSOT-23 | ||
| LTC1663-2CS5#TRPBF | 5-Lead TSOT-23 | ||
| LTC1663-8CMS8#PBF | 8-Lead MSOP | ||
| LTC1663-8CMS8#TRPBF | 8-Lead MSOP | ||
| LTC1663-8IMS8#PBF | 8-Lead MSOP | ||
| LTC1663-8IMS8#TRPBF | 8-Lead MSOP | ||
| LTC1663CMS8#PBF | 8-Lead MSOP | ||
| LTC1663CMS8#TRPBF | 8-Lead MSOP | ||
| LTC1663CS5#TRMPBF | 5-Lead TSOT-23 | ||
| LTC1663CS5#TRPBF | 5-Lead TSOT-23 | ||
| LTC1663ES5#TRMPBF | 5-Lead TSOT-23 | ||
| LTC1663ES5#TRPBF | 5-Lead TSOT-23 | ||
| LTC1663IMS8#PBF | 8-Lead MSOP | ||
| LTC1663IMS8#TRPBF | 8-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC1663-8CMS8#PBF | PRODUCTION | |
| LTC1663-8CMS8#TRPBF | PRODUCTION | |
| LTC1663-8IMS8#PBF | PRODUCTION | |
| LTC1663-8IMS8#TRPBF | PRODUCTION | |
| LTC1663IMS8#PBF | PRODUCTION | |
| LTC1663IMS8#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC1663-8CMS8#PBF | PRODUCTION | |
| LTC1663-8CMS8#TRPBF | PRODUCTION | |
| LTC1663-8IMS8#PBF | PRODUCTION | |
| LTC1663-8IMS8#TRPBF | PRODUCTION | |
| LTC1663CMS8#PBF | PRODUCTION | |
| LTC1663CMS8#TRPBF | PRODUCTION | |
| LTC1663IMS8#PBF | PRODUCTION | |
| LTC1663IMS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool