LT8410

PRODUCTION

Ultralow Power Boost Converter with Output Disconnect

Viewing:

Overview

  • Ultralow Quiescent Current
    • 8.5μA in Active Mode
    • 0μA in Shutdown Mode
  • Comparator Built into SHDN pin
  • Low Noise Control Scheme
  • Adjustable FB reference voltage
  • Wide Input Range: 2.5V to 16V
  • Wide Output Range: Up to 40V
  • Integrated Power NPN Switch
    • 25mA Current Limit (LT8410)
    • 8mA Current Limit (LT8410-1)
  • Integrated Schottky Diode
  • Integrated Output Disconnect
  • High Value (12.4M/0.4M) Feedback Resistors Integrated
  • Built in Soft-Start (Optional Capacitor from VREF to GND)
  • Overvoltage Protection for CAP and VOUT pins
  • Tiny 8-Pin 2mm × 2mm DFN package

The LT8410/LT8410-1 are ultralow power boost converters with integrated power switch, Schottky diode and output disconnect circuitry. The parts control power delivery by varying both the peak inductor current and switch off-time. This control scheme results in low output voltage ripple as well as high efficiency over a wide load range. The quiescent current is a low 8.5μA, which is further reduced to 0μA in shutdown. The internal disconnect circuitry allows the output voltage to be blocked from the input during shutdown. High value (12.4M/0.4M) resistors are integrated on chip for output voltage detection, significantly reducing input referred quiescent current.  The LT8410/LT8410-1 also features a comparator built into the SHDN pin, over voltage protection for the CAP and VOUT pins, built in soft-start and comes in a tiny 8-pin 2mm × 2mm DFN package.

Applications

  • Sensor Power
  • RF Mems Relay Power
  • General Purpose Bias

LT8410
Ultralow Power Boost Converter with Output Disconnect
General Purpose Bias with Wide Input Voltage Output Voltage Ripple vs Load Current Product Package 1 Efficiency vs Load Current
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1387A-B

LT8410EDC-1 Demo Board | 16VOUT @ 0.5mA (min), 3V-10VIN Ultralow Power Boost Converter with Output Disconnect

Product Details

Demonstration circuits 1387A-A and A-B are Ultralow Power Boost Converters with Output Disconnect featuring the LT8410 and LT8410-1. Both versions convert a 3V-10V source. The -A version supplies 1.6mA at 3VIN and the -B supplies 0.5mA.


Both versions feature a low noise variable off-time and variable peak current control scheme, integrated Schottky diode and output disconnect function, ultralow quiescent current, built-in soft-start and overvoltage protection.

eval board
DC1387A-A

LT8410EDC Demo Board | 16VOUT @ 1.6mA (min), 3V to 10VIN Ultralow Power Boost Converter with Output Disconnect

Product Details

Demonstration circuits 1387A-A and A-B are Ultralow Power Boost Converters with Output Disconnect featuring the LT8410 and LT8410-1. Both versions convert a 3V-10V source. The -A version supplies 1.6mA at 3VIN and the -B supplies 0.5mA


Both versions feature a low noise variable off-time and variable peak current control scheme, integrated Schottky diode and output disconnect function, ultralow quiescent current, built-in soft-start and overvoltage protection.

eval board
SCP-LT8410-EVALZ

LT8410 Signal Chain Evaluation Board | Ultralow Power Boost Converter

Product Details

Demonstration circuit SCP-LT8410-EVALZ is an Ultralow Power Boost Converter with Output Disconnect featuring the LT8410. The demo circuit converts a 3V–10V source to 16V/1.6mA at 3Vin.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT8410. Please refer to the LT8410 datasheet for a complete description of the part.

DC1387A-B
LT8410EDC-1 Demo Board | 16VOUT @ 0.5mA (min), 3V-10VIN Ultralow Power Boost Converter with Output Disconnect
DC1387A-A - Schematic
DC1387A-A
LT8410EDC Demo Board | 16VOUT @ 1.6mA (min), 3V to 10VIN Ultralow Power Boost Converter with Output Disconnect
DC1387A-A Evaluation Board DC1387A-A Evaluation Board - Top View DC1387A-A Evaluation Board - Bottom View DC1387A-A - Schematic
SCP-LT8410-EVALZ
LT8410 Signal Chain Evaluation Board | Ultralow Power Boost Converter
LT8410 Signal Chain Evaluation Board LT8410 Signal Chain Evaluation Board - Top View LT8410 Signal Chain Evaluation Board - Bottom View

Reference Designs

CN-0537 Block Diagram
CN0537 Circuits from the lab

Multistandard Verified Smoke Detector Solution

Features and Benefits

The CN0537 reference design includes a complete data and software offering designed to accelerate smoke/fire detection application development.

The Data (ADSW-SMOKEDATA-PRODLIC) package provides an extensive (1000+) smoke dataset taken at UL-217 certified facilities for those who wish to develop their own algorithm. It includes the CN0537 source code for initialization, calibration, environmental compensation, data pre-processing - but excludes the detection algorithm.

The Algorithm (ADSW-SMOKEALGO-PRODLIC) package includes everything in the Data package and adds a UL certified smoke detection algorithm and associated algorithm project files.

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2020-09-29 02:12
    CN0537: Smoke Detection Reference Design to Meet New Smoke Regulations
CN0537
Multistandard Verified Smoke Detector Solution
CN-0537 Block Diagram
EVAL-CN0537-ARDZ - Angle View
EVAL-CN0537-ARDZ - Top View

Latest Discussions

Recently Viewed