LT4356-1
LT4356-2
RECOMMENDED FOR NEW DESIGNS
Surge Stopper
- Part Models
- 31
- 1ku List Price
- Starting From $3.04
Overview
- Stops High Voltage Surges
- Adjustable Output Clamp Voltage
- Overcurrent Protection
- Wide Operation Range: 4V to 80V
- Reverse Input Protection to –60V
- Low 7µA Shutdown Current (LT4356-1)
- Auxiliary Amplifier for Level Detection Comparator or Linear Regulator Controller (LT4356-2)
- Adjustable Fault Timer
- Controls N-channel MOSFET
- Shutdown Pin Withstands –60V to 100V
- Fault Output Indication
- Guaranteed Operation to 125°C
- Available in (4mm × 3mm) 12-Pin DFN, 10-Pin MSOP or 16-Pin SO Packages
The LT4356 surge stopper protects loads from high voltage transients. It regulates the output during an overvoltage event, such as load dump in automobiles, by controlling the gate of an external N-channel MOSFET. The output is limited to a safe value thereby allowing the loads to continue functioning. The LT4356 also monitors the voltage drop between the VCC and SNS pins to protect against overcurrent faults. An internal amplifier limits the current sense voltage to 50mV. In either fault condition, a timer is started inversely proportional to MOSFET stress. If the timer expires, the FLT pin pulls low to warn of an impending power down. If the condition persists, the MOSFET is turned off. After a cool down period, the GATE pin pulls up turning on the MOSFET again.
The auxiliary amplifier may be used as a voltage detection comparator or as a linear regulator controller driving an external PNP pass transistor.
Back-to-back FETs can be used in lieu of a Schottky diode for reverse input protection, reducing voltage drop and power loss. A shutdown pin reduces the quiescent current to less than 7µA for the LT4356-1 during shutdown. The LT4356-2 differs from the LT4356-1 during shutdown by reducing the quiescent current to 60µA and keeping alive the auxiliary amplifier for uses such as an undervoltage lockout or always-on regulator.
| LT4356-1 LT4356MP-1 |
LT4356-2 LT4356MP-2 |
LT4356-3 LT4356MP-3 |
|
| Low Current Shutdown | 7uA | 60uA | 7uA |
| Aux Amp In Shutdown | OFF | Always Alive | OFF |
| Fault Retry | Retry | Retry | Latch Off |
| Packages | DFN-12, MS-10, SO-16 | DFN-12, SO-16 | DFN-12, MS-10, SO-16 |
| Temp Grades | C, I, H, MP | C, I, H, MP | C, I, H, MP |
Applications
- Automotive/Avionic Surge Protection
- Hot Swap/Live Insertion
- High Side Switch for Battery Powered Systems
- Intrinsic Safety Applications
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Technical Articles 6
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 13, 2024 - 24_0192 LT4356-1/LT4356-2 Data Sheet Revision |
||
| LT4356CDE-1#PBF | PRODUCTION | |
| LT4356CDE-1#TRPBF | PRODUCTION | |
| LT4356CDE-2#PBF | PRODUCTION | |
| LT4356CDE-2#TRPBF | PRODUCTION | |
| LT4356CMS-1#PBF | PRODUCTION | |
| LT4356CMS-1#TRPBF | PRODUCTION | |
| LT4356CS-1#PBF | PRODUCTION | |
| LT4356CS-1#TRPBF | PRODUCTION | |
| LT4356CS-2#PBF | PRODUCTION | |
| LT4356CS-2#TRPBF | PRODUCTION | |
| LT4356HDE-1#PBF | PRODUCTION | |
| LT4356HDE-1#TRPBF | PRODUCTION | |
| LT4356HDE-2#PBF | PRODUCTION | |
| LT4356HDE-2#TRPBF | PRODUCTION | |
| LT4356HMS-1#PBF | PRODUCTION | |
| LT4356HMS-1#TRPBF | PRODUCTION | |
| LT4356HS-1#PBF | PRODUCTION | |
| LT4356HS-1#TRPBF | PRODUCTION | |
| LT4356HS-2#PBF | PRODUCTION | |
| LT4356HS-2#TRPBF | PRODUCTION | |
| LT4356IDE-1#PBF | PRODUCTION | |
| LT4356IDE-1#TRPBF | PRODUCTION | |
| LT4356IDE-2#PBF | PRODUCTION | |
| LT4356IDE-2#TRPBF | PRODUCTION | |
| LT4356IMS-1#PBF | PRODUCTION | |
| LT4356IMS-1#TRPBF | PRODUCTION | |
| LT4356IS-1#PBF | PRODUCTION | |
| LT4356IS-1#TRPBF | PRODUCTION | |
| LT4356IS-2#PBF | PRODUCTION | |
| LT4356IS-2#TRPBF | PRODUCTION | |
|
Nov 15, 2019 - 19_0275 LT4356-2 Notification of Die Revision Change |
||
| LT4356CDE-2#PBF | PRODUCTION | |
| LT4356CDE-2#TRPBF | PRODUCTION | |
| LT4356CS-2#PBF | PRODUCTION | |
| LT4356CS-2#TRPBF | PRODUCTION | |
| LT4356HDE-2#PBF | PRODUCTION | |
| LT4356HDE-2#TRPBF | PRODUCTION | |
| LT4356HS-2#PBF | PRODUCTION | |
| LT4356HS-2#TRPBF | PRODUCTION | |
| LT4356IDE-2#PBF | PRODUCTION | |
| LT4356IDE-2#TRPBF | PRODUCTION | |
| LT4356IS-2#PBF | PRODUCTION | |
| LT4356IS-2#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LT4356CMS-1#PBF | PRODUCTION | |
| LT4356CMS-1#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT4356CMS-1#PBF | PRODUCTION | |
| LT4356CMS-1#TRPBF | PRODUCTION | |
| LT4356HMS-1#PBF | PRODUCTION | |
| LT4356HMS-1#TRPBF | PRODUCTION | |
| LT4356IMS-1#PBF | PRODUCTION | |
| LT4356IMS-1#TRPBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT4356CS-1#PBF | PRODUCTION | |
| LT4356CS-1#TRPBF | PRODUCTION | |
| LT4356CS-2#PBF | PRODUCTION | |
| LT4356CS-2#TRPBF | PRODUCTION | |
| LT4356HS-1#PBF | PRODUCTION | |
| LT4356HS-1#TRPBF | PRODUCTION | |
| LT4356HS-2#PBF | PRODUCTION | |
| LT4356HS-2#TRPBF | PRODUCTION | |
| LT4356IS-1#PBF | PRODUCTION | |
| LT4356IS-1#TRPBF | PRODUCTION | |
| LT4356IS-2#PBF | PRODUCTION | |
| LT4356IS-2#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LT4356CS-1#PBF | PRODUCTION | |
| LT4356CS-1#TRPBF | PRODUCTION | |
| LT4356CS-2#PBF | PRODUCTION | |
| LT4356CS-2#TRPBF | PRODUCTION | |
| LT4356HS-1#PBF | PRODUCTION | |
| LT4356HS-1#TRPBF | PRODUCTION | |
| LT4356HS-2#PBF | PRODUCTION | |
| LT4356HS-2#TRPBF | PRODUCTION | |
| LT4356IS-1#PBF | PRODUCTION | |
| LT4356IS-1#TRPBF | PRODUCTION | |
| LT4356IS-2#PBF | PRODUCTION | |
| LT4356IS-2#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LT4356HMS-1#PBF | PRODUCTION | |
| LT4356HMS-1#TRPBF | PRODUCTION | |
| LT4356IMS-1#PBF | PRODUCTION | |
| LT4356IMS-1#TRPBF | PRODUCTION | |
|
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT4356HMS-1#PBF | PRODUCTION | |
| LT4356HMS-1#TRPBF | PRODUCTION | |
| LT4356IMS-1#PBF | PRODUCTION | |
| LT4356IMS-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| Parts | Product Life Cycle | Description |
|---|---|---|
|
LT4356-3 LT4356MP-3 |
RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Fault Latchoff |
|
LT4356MP-1 LT4356MP-2 |
RECOMMENDED FOR NEW DESIGNS | Surge Stopper |
Tools & Simulations
LTspice 4
- LT4356-1 Demo Circuit - Surge Stopper (4A, 12V Overvoltage Output Regulator)
- LT4356-1 Demo Circuit - Overvoltage Regulator with Low Battery Detection and Output Keep Alive During Shutdown
- LT4356-1 Demo Circuit - 24V Overvoltage Regulator that Withstands 150V at Vin
- LT4356-1 Demo Circuit - 4A, 12V Overvoltage Output Regulator
Models for the following parts are available in LTspice:
- LT4356-1
- LT4356-2
- LT4356-3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT4356-1 yet. Have something to say?
Start a Discussion on EngineerZone®