LT3724

PRODUCTION

High Voltage, Current Mode Switching Regulator Controller

Viewing:

Overview

  • Wide Input Range: 4V to 60V
  • Output Voltages up to 36V (Step-Down)
  • Burst Mode Operation: <100µA Supply Current
  • 10µA Shutdown Supply Current
  • ±1.3% Reference Accuracy
  • 200kHz Fixed Frequency
  • Drives N-Channel MOSFET
  • Programmable Soft-Start
  • Programmable Undervoltage Lockout
  • Internal High Voltage Regulator for Gate Drive
  • Thermal Shutdown
  • Current Limit Unaffected by Duty Cycle
  • 16-Pin Thermally Enhanced TSSOP Package
LT3724
High Voltage, Current Mode Switching Regulator Controller
High Voltage Step-Down Regulator Efficiency and Power Loss  vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Ideal Diodes and PowerPath Controllers 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3724
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC736A

LT3724EFE | High Voltage Step-Down Controller, 30V to 60VIN, 24VOUT @ 3A

Product Details

DC736A: Demo Board for the LT3724 High Voltage, Current Mode Switching Regulator Controller.


 


DC736A
LT3724EFE | High Voltage Step-Down Controller, 30V to 60VIN, 24VOUT @ 3A
DC736A - Schematic

Latest Discussions

Recently Viewed