LT3692A

PRODUCTION

Monolithic Dual Tracking 3.5A Step-Down Switching Regulator

Viewing:

Overview

  • Wide Input Range:
    • Operation from 3V to 36V
    • OVLO Protects Circuit Through 60V Transients
  • Independent Supply, Shutdown, Soft-Start, UVLO, Programmable Current Limit and Programmable Power Good for Each 3.5A Regulator
  • Die Temperature Monitor
  • Adjustable/Synchronizable Fixed Frequency Operation from 250kHz to 2.25MHz with Synchronized Clock Output
  • Independent Synchronized Switching Frequencies Optimize Component Size
  • Antiphase Switching
  • Outputs Can Be Paralleled
  • Flexible Output Voltage Tracking
  • Low Dropout: 95% Maximum Duty Cycle
  • 5mm × 5mm QFN Package
  • FMEA Compliant 38-Pin Exposed Pad TSSOP Package
LT3692A
Monolithic Dual Tracking 3.5A Step-Down Switching Regulator
3.3V and 1.2V 2-Stage Dual Step-Down Multi-Frequency Converter Independent Synchronized Switching Frequencies  Extend Full Frequency Input Range Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3692
  • LT3692A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1403A

LT3692A Demo Board I 7V to 36V Input, VOUT1 = 5V @ 3A, VOUT2 = 3.3V @ 3A

Product Details

Demonstration circuit 1403A is a dual current mode PWM step-down DC/DC converter featuring the LT3692A. The demo circuit is designed for 5V and 3.3V outputs from a 7V to 36V input. The current capability of each channel is up to 3A. Though the LT3692A has over-voltage protection to 60V, the demo board is not designed to highlight this feature.



DC1403A
LT3692A Demo Board I 7V to 36V Input, VOUT1 = 5V @ 3A, VOUT2 = 3.3V @ 3A
DC1403A - Schematic

Latest Discussions

No discussions on LT3692A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed