Overview
Product Details
Demonstration circuit 1403A is a dual current mode PWM step-down DC/DC converter featuring the LT3692A. The demo circuit is designed for 5V and 3.3V outputs from a 7V to 36V input. The current capability of each channel is up to 3A. Though the LT3692A has over-voltage protection to 60V, the demo board is not designed to highlight this feature.
Applicable Parts
Documentation & Resources
-
DC1403A - Schematic12/15/2011PDF71K
-
DC1403A - Demo Manual10/30/2011PDF341K
-
DC1403A - Design Files10/30/2011ZIP3M