LT3690
PRODUCTION36V, 4A, 1.5MHz Synchronous Step-Down Switching Regulator with 70μA Quiescent Current
- Part Models
- 8
- 1ku List Price
- Starting From $7.47
Overview
- Wide Input Range:
- Operation from 3.9V to 36V
- Overvoltage Lockout Protects Circuits Through 60V Transients
- 4A Maximum Output Current
- Integrated 30mΩ N-Channel Synchronous Switch
- Low Ripple (<15mVP-P) Burst Mode® Operation: IQ = 70µA at 12VIN to 3.3VOUT
- Programmable Input Undervoltage Lockout
- 0.8V Feedback Reference Voltage
- Output Voltage: 0.8V to 20V
- Programmable and Synchronizable Oscillator (170kHz to 1.5MHz)
- Soft-Startup and Output Voltage Tracking
- Short-Circuit Robust
- Power Good Flag
- Small Thermally Enhanced 4mm × 6mm QFN Package
The LT®3690 is an adjustable frequency monolithic buck switching regulator that accepts input voltages up to 36V. A high efficiency 90mΩ switch is included on the device along with the boost diode and the necessary oscillator, control, and logic circuitry. The internal synchronous power switch of 30mΩ increases efficiency and eliminates the need for an external Schottky catch diode. Current mode topology is used for fast transient response and good loop stability. Shutdown reduces input supply current to less than 1µA. The low ripple Burst Mode maintains high efficiency at low output currents while keeping output ripple below 15mV in typical applications.
The LT3690 features robust operation and is easily configurable. Using a resistor divider on the UVLO pin provides a programmable undervoltage lockout. A power good flag signals when VOUT reaches 90% of the programmed output voltage. Protection circuitry senses the current in the power switches to protect the LT3690 against short-circuit conditions. Frequency foldback and thermal shutdown provide additional protection. The LT3690 is available in a 4mm × 6mm QFN package with exposed pads for low thermal resistance.
Applications
- Automotive Systems
- Industrial Supplies
- Distributed Supply Regulation
Documentation
Data Sheet 1
User Guide 1
Video 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3690EUFE#PBF | 26-Lead QFN (6mm x 4mm x 0.75mm w/ EP) | ||
| LT3690EUFE#TRPBF | 26-Lead QFN (6mm x 4mm x 0.75mm w/ EP) | ||
| LT3690HUFE#PBF | 26-Lead QFN (6mm x 4mm x 0.75mm w/ EP) | ||
| LT3690HUFE#TRPBF | 26-Lead QFN (6mm x 4mm x 0.75mm w/ EP) | ||
| LT3690IUFE#PBF | 26-Lead QFN (6mm x 4mm x 0.75mm w/ EP) | ||
| LT3690IUFE#TRPBF | 26-Lead QFN (6mm x 4mm x 0.75mm w/ EP) | ||
| LT3690MPUFE#PBF | 26-Lead QFN (6mm x 4mm x 0.75mm w/ EP) | ||
| LT3690MPUFE#TRPBF | 26-Lead QFN (6mm x 4mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3690
3-D Design Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.