LT3686

PRODUCTION

37V/1.2A Step-Down Regulator in 3mm × 3mm DFN

Viewing:

Overview

  • Wide Input Range:
    • Operation from 3.6V to 37V
    • Overvoltage Lockout Protects Circuit Through 55V Transients
  • Low Minimum On-Time:
    • Converts 16VIN to 3.3VOUT at 2MHz
  • 1.2A Output Current
  • Adjustable Frequency: 300kHz to 2.5MHz
  • Constant Switching Frequency at Light Loads
  • Tracking and Soft-Start
  • Precision UVLO
  • Short-Circuit Robust
  • IQ in Shutdown <1μA
  • Internally Compensated
  • 10-Lead 3mm × 3mm DFN Package
LT3686
37V/1.2A Step-Down Regulator in 3mm × 3mm DFN
3.3V Step-Down Converter 12VIN Efficiency (2.1MHz) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3686
  • LT3686A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1323A

LT3686EDD Demo Board | 5V ≤ VIN ≤ 37V (55V Transients), VOUT = 3.3V @ 1.2A

Product Details

Demo circuit 1323 is a current-mode PWM step-down DC/DC regulator with an internal power switch featuring the LT3686. The demo circuit is designed for 3.3V/1.2A output from a 5V to 37V input with transients up to 55V. Its high 2.5MHz maximum frequency allows the use of tiny inductors and capacitors. Operating frequency above the AM band avoids interfering with radio reception, making the LT3686 particularly suitable for automotive applications.

DC1323A
LT3686EDD Demo Board | 5V ≤ VIN ≤ 37V (55V Transients), VOUT = 3.3V @ 1.2A
DC1323A - Schematic

Latest Discussions

No discussions on LT3686 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed