LT3680

PRODUCTION

36V, 3.5A, 2.4MHz Step-Down Switching Regulator with 75µA Quiescent Current

Viewing:

Part Details

  • Wide Input Voltage Range: 3.6V to 36V
  • 3.5A Maximum Output Current
  • Low Ripple (<15mVP-P) Burst Mode® Operation:
    • IQ = 75µA at 12VIN to 3.3VOUT
  • Adjustable Switching Frequency: 200kHz to 2.4MHz
  • Low Shutdown Current: IQ < 0.5µA
  • Integrated Boost Diode
  • Synchronizable Between 250kHz to 2MHz
  • Power Good Flag
  • Saturating Switch Design: 95mΩ On-Resistance
  • 0.790V Feedback Reference Voltage
  • Output Voltage: 0.79V to 30V
  • Thermal Protection
  • Soft-Start Capability
  • Small 10-Pin Thermally Enhanced MSOP and (3mm × 3mm) DFN Packages
LT3680
36V, 3.5A, 2.4MHz Step-Down Switching Regulator with 75µA Quiescent Current
LT3680 Application Circuit LT3680 Pin Configuration LT3680 Pin Configuration LT3680 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3680
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1149A

LT3680EMSE Demo Board | 6.3V ≤ VIN ≤ 36V, VOUT = 5V @ 3.5A

Product Details

Demonstration circuit 1149 is a monolithic step-down DC/DC switching regulator featuring LT3680. The LT3680 can be synchronized over a 250 kHz to 2 MHz range. The demo board is designed for 5V/3.5A output from a 6.3V to 36V input.


 


DC1149A
LT3680EMSE Demo Board | 6.3V ≤ VIN ≤ 36V, VOUT = 5V @ 3.5A
DC1149A Demo Board DC1149A Demo Board DC1149A Demo Board DC1149A Demo Board DC1149A - Schematic

Latest Discussions

Recently Viewed