LT3508

PRODUCTION

Dual Monolithic 1.4A Step-Down Switching Regulator

Viewing:

Part Details

  • Wide Input Voltage Range: 3.7V to 36V
  • Two 1.4A Output Switching Regulators with Internal Power Switches
  • Adjustable 250kHz to 2.5MHz Switching Frequency
  • Synchronizable over the Full Frequency Range
  • Anti-Phase Switching Reduces Ripple
  • Uses Small Inductors and Ceramic Capacitors
  • Accurate Programmable Undervoltage Lockout
  • Independent Tracking, Soft-Start and Power Good Circuits Ease Supply Sequencing
  • Output Adjustable Down to 800mV
  • Small 4mm × 4mm 24-Pin QFN or 16-Pin Thermally Enhanced TSSOP Surface Mount Packages
  • AEC-Q100 Qualified for Automotive Applications
LT3508
Dual Monolithic 1.4A Step-Down Switching Regulator
LT3508 Application Circuit LT3508 Pin Configuration LT3508 Pin Configuration LT3508 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3508
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1060A

LT3508EFE/LT3508EUF Demo Board

Product Details

Demonstration circuit 1060 features two LT3508 step-down DC/DC switching converters. One circuit uses the LT3508EFE and the other circuit has the LT3508EUF. The LT3508 dual output step-down switching regulator has two internal power switches, a wide input voltage range, adjustable switching frequency synchronizable over the frequency range, programmable soft-start, tracking, power-good, and channel sequencing. The anti-phase switching reduces the input capacitor. The wide VIN range of the LT3508 allows step-down configurations with up to 36V input. The high power internal switches have current limit that allows for up to 1.4A output on each output.


The demonstration circuit has two circuits. The top is optimized for high efficiency, wide input range and maximum output current; the bottom is optimized for the size. The top circuit is rated for 3.3V at 1.4A and 5V at 1.4A output from a 6V–36V input using the FE package. The frequency is set to 700kHz to allow for the high VIN to VOUT ratio and provides high efficiency throughout the range. The bottom circuit generates 1.8V at 1A and 3.3V at 1A from a 5V to 16V DC input using the QFN package and shows off the compact size with 1.6MHz switching frequency.

DC1060A
LT3508EFE/LT3508EUF Demo Board
DC1060A - Schematic

Latest Discussions

Recently Viewed