LT3470A
PRODUCTIONMicropower Buck Regulator with Integrated Boost and Catch Diodes
- Part Models
- 12
- 1ku List Price
- Starting From $3.73
Overview
- Low Quiescent Current: 35µA at 12VIN to 3.3VOUT
- Integrated Boost and Catch Diodes
- Input Range: 4V to 40V
- 3.3V at 250mA from 4V to 40V Input
- 5V at 250mA from 5.7V to 40V Input
- Low Output Ripple: <10mV
- <1µA in Shutdown Mode
- Output Voltage: 1.25V to 16V
- Hysteretic Mode Control
- Low Ripple Burst Mode® Operation at Light Loads
- Continuous Operation at Higher Loads
- Solution Size as Small as 50mm2
- Low Profile (0.75mm) 2mm × 3mm Thermally Enhanced 8-Lead DFN Package
- AEC-Q100 Qualified for Automotive Applications
The LT3470A is a micropower step-down DC/DC converter that integrates a 440mA power switch, catch diode and boost diode into low profile 2mm × 3mm DFN package. The LT3470A combines Burst Mode and continuous operation to allow the use of tiny inductor and capacitors while providing a low ripple output to loads of up to 250mA.
With its wide input range of 4V to 40V, the LT3470A can regulate a wide variety of power sources, from 2-cell Li-Ion batteries to unregulated wall transformers and lead-acid batteries. Quiescent current in regulation is just 35µA in a typical application while a zero current shutdown mode disconnects the load from the input source, simplifying power management in battery-powered systems. Fast current limiting and hysteretic control protects the LT3470A and external components against shorted outputs, even at 40V input. The LT3470A has higher output current and improved start-up and dropout performance compared to the LT3470.
| Vin Min Startup | Switch Current | |
| LT3470 | 5.5V | 300mA |
| LT3470A | 4V | 400mA |
Applications
- Automotive Battery Regulation
- Power for Portable Products
- Distributed Supply Regulation
- Industrial Supplies
- Wall Transformer Regulation
Documentation
Data Sheet 1
User Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3470AEDDB#TRMPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AEDDB#TRPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AEDDB#WTRMPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AEDDB#WTRPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AHDDB#TRMPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AHDDB#TRPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AHDDB#WTRMPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AHDDB#WTRPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AIDDB#TRMPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AIDDB#TRPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AIDDB#WTRMPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3470AIDDB#WTRPBF | 8-Lead DFN (3mm x 2mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3470
- LT3470A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.