LT3435
PRODUCTIONHigh Voltage 3A, 500kHz Step-Down Switching Regulator with 100µA Quiescent Current
- Part Models
- 4
- 1ku List Price
- Starting From $8.00
Overview
- Wide Input Range: 3.3V to 60V
- 3A Peak Switch Current
- Burst Mode® Operation: 100µA Quiescent Current
- Low Shutdown Current: IQ < 1µA
- Power Good Flag with Programmable Threshold
- Load Dump Protection to 60V
- 500kHz Switching Frequency
- Saturating Switch Design: 0.1Ω On-Resistance
- Peak Switch Current Maintained Over
- Full Duty Cycle Range
- 1.25V Feedback Reference Voltage
- Easily Synchronizable
- Soft-Start Capability
- Small 16-Pin Thermally Enhanced TSSOP Package
The LT3435 is a 500kHz monolithic buck switching regulator that accepts input voltages up to 60V. A high efficiency 3A, 0.1Ω switch is included on the die along with all the necessary oscillator, control and logic circuitry. Current mode topology is used for fast transient response and good loop stability.
Innovative design techniques along with a new high voltage process achieve high efficiency over a wide input range. Efficiency is maintained over a wide output current range by employing Burst Mode operation at low currents, utilizing the output to bias the internal circuitry, and by using a supply boost capacitor to fully saturate the power switch. Patented circuitry maintains peak switch current over the full duty cycle range.* Shutdown reduces input supply current to less than 1µA. External synchronization can be implemented by driving the SYNC pin with logic-level inputs. A single capacitor from the CSS pin to the output provides a controlled output voltage ramp (soft-start). The device also has a power good flag with a programmable threshold and time-out and thermal shutdown protection.
The LT3435 is available in a 16-pin TSSOP package with an exposed pad leadframe for low thermal resistance.
Applications
- High Voltage Power Conversion
- 14V and 42V Automotive Systems
- Industrial Power Systems
- Distributed Power Systems
- Battery-Powered Systems
- USB Powered Systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3435EFE#PBF | 16-Lead TSSOP w/ EP | ||
| LT3435EFE#TRPBF | 16-Lead TSSOP w/ EP | ||
| LT3435IFE#PBF | 16-Lead TSSOP w/ EP | ||
| LT3435IFE#TRPBF | 16-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LT3435EFE#PBF | PRODUCTION | |
| LT3435EFE#TRPBF | PRODUCTION | |
| LT3435IFE#PBF | PRODUCTION | |
| LT3435IFE#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LT3435EFE#PBF | PRODUCTION | |
| LT3435EFE#TRPBF | PRODUCTION | |
| LT3435IFE#PBF | PRODUCTION | |
| LT3435IFE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Oscillators 1 | ||
| LTC6909 | PRODUCTION | 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT3435
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT3435 yet. Have something to say?
Start a Discussion on EngineerZone®