Overview
Product Details
Demonstration circuit 613 is a 3A power switch, 500kHz, step-down converter with 100uA quiescent current featuring the LT3435IFE. It produces 5V at 2A from an input voltage range of 6.75V to 28V, and can survive input transients up to 60V.
Applicable Parts
Documentation & Resources
-
DC613A - Schematic9/24/2009PDF24K
-
DC613A - Demo Manual9/24/2009PDF118K
-
DC613A - Design File9/24/2009ZIP456K