Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

LT3045-1

RECOMMENDED FOR NEW DESIGNS

20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator with VIOC Control

Viewing:

Part Details

  • Ultralow RMS Noise: 0.8μVRMS (10Hz to 100kHz)
  • Ultralow Spot Noise: 2nV/√Hz at 10kHz
  • Ultrahigh PSRR: 76dB at 1MHz
  • Output Current: 500mA
  • Wide Input Voltage Range: 1.8V to 20V
  • Single Capacitor Improves Noise and PSRR
  • 100μA SET Pin Current: ±1% Initial Accuracy
  • VIOC Pin Controls Upstream Regulator to Minimize Power Dissipation
  • Single Resistor Programs Output Voltage
  • Programmable Current Limit
  • Low Dropout Voltage: 260mV
  • Output Voltage Range: 0V to 15V
  • Programmable Power Good
  • Fast Start-Up Capability
  • Precision Enable/UVLO
  • Parallelable for Lower Noise and Higher Current
  • Internal Current Limit with Foldback
  • Minimum Output Capacitor: 10μF Ceramic
  • Reverse Battery and Reverse Current Protection
  • 12-Lead MSOP and 3mm × 3mm DFN Packages
LT3045-1
20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator with VIOC Control
 Noise Spectral Density Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2637A

LT3045EDD-1 Demo Board | 20V, 2A (4 ICs in Parallel) Ultralow Noise, Ultrahigh PSRR LDO Regulator

Product Details

Demo circuit 2637A features four LT3045EDD-1s in parallel, generating an ultralow noise, ultrahigh power supply rejection ratio (PSRR) low dropout (LDO) regulator with programmable current limit. DC2637A operates over an input range of 3.8V to 20V, and is capable of delivering up to 2A output current by paralleling four LT3045EDD-1s with only 20mΩ ballast resistors.

The VIOC tracking function of the LT3045EDD-1 controls an upstream switching converter to maintain a constant voltage across the regulator and hence minimize power dissipation. In the parallel configuration, connect the VIOC pin of only one IC to the switching converter, while the VIOC pins of the other ICs are left floating. The power good feedback (PGFB) pin is used to set a programmable power good threshold, and also activates the fast start-up circuitry. The PGFB is set on only one IC when they are paralleled. LT3045-1 also offers programmable current limit functionality by connecting a resistor from ILIM to GND on each device. Current monitoring is also achieved by sensing the ILIM pin voltage.

Built-in protection includes reverse battery protection, reverse current protection, internal current limit with fold-back, and thermal limit with hysteresis.

The LT3045-1 data sheet gives a complete description of the device, operation and applications information. The data sheet must be read in conjunction with this demo manual for demonstration circuit 2637A. The LT3045EDD-1 is assembled in a 12-lead (3mm × 3mm) plastic DFN package with an exposed pad on the bottom-side of the IC. Proper board layout is essential for maximum thermal performance.

eval board
SCP-LT3045-1-EVALZ

LT3045-1 Signal Chain Evaluation Board | 500mA Ultra Low Noise Positive LDO

Product Details

Demonstration circuit SCP-LT3045-1-EVALZ is a 20V, 500mA Low Dropout (LDO) regulator designed best in class low noise operation in noise sensitive circuits. It is easily configured for a wide output range and can provide extremely quiet operation with its high PSRR.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT3045-1. Please refer to the LT3045-1 data sheet for a complete description of the part.

eval board
DC2593A

LT3045EDD-1 Demo Board | Ultralow Noise LDO, 3.8V ≤ VIN ≤ 20V, VOUT = 3.3V @ 500mA

Product Details

Demonstration circuit 2593A features the LT3045EDD-1, a 500mA, ultralow noise, and ultrahigh power supply rejection ratio (PSRR) low dropout (LDO) regulator with programmable current limit. DC2593A operates over an input range of 3.8V to 20V and has a 3.3V output. The LT3045-1 incorporates a VIOC tracking function to control an upstream switching converter to maintain a constant voltage across the LT3045-1 and hence minimize power dissipation.

DC2637A
LT3045EDD-1 Demo Board | 20V, 2A (4 ICs in Parallel) Ultralow Noise, Ultrahigh PSRR LDO Regulator
DC2637A Evaluation Board DC2637A Evaluation Board - Top View DC2637A Evaluation Board - Bottom View DC2637A-UG-1359 Application Circuit DC2637A-UG-1359 Application Circuit
SCP-LT3045-1-EVALZ
LT3045-1 Signal Chain Evaluation Board | 500mA Ultra Low Noise Positive LDO
LT3045-1 Signal Chain Evaluation Board LT3045-1 Signal Chain Evaluation Board - Top View LT3045-1 Signal Chain Evaluation Board - Bottom View
DC2593A
LT3045EDD-1 Demo Board | Ultralow Noise LDO, 3.8V ≤ VIN ≤ 20V, VOUT = 3.3V @ 500mA
DC2593A - Demo Board Image

Latest Discussions

No discussions on LT3045-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed